
Roll over image to zoom in


1 videos
NSYPLAZT15104G
Enclosure nominal height:
Enclosure nominal width:
Enclosure nominal depth:
Door type:
Product availability: Non-Stock - Not normally stocked in distribution facility
Multi-purpose floor-standing enclosure suitable for various applications.
Doors open up to 180° from either side for convenient equipment access.
Four-point lock with 5mm double-bar insert for added security.
High resistance to fire up to 960°C for reliable protection.
Robust construction provides durability in harsh environments.
Environmental Data
Carbon footprint (kg CO2 eq, Total Life cycle)
583
Use Better
Packaging made with recycled cardboard
No
Use Again
Recyclability potential, in %
6
Take-back
No
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.