View all
Thalassa PLM

NSYPLM3025PG
NSYPLM3025PG
wall-mounting encl. polyester monobloc IP66 H308xW255xD160mm+metal mount.plate
Show more characteristics
* Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
-
Product availabilityNon-Stock - Not normally stocked in distribution facility
-
Characteristics
Main range Thalassaproduct name Thalassa PLMdevice short name PLMEnclosure type Multi-purposeCategory Compact enclosureNominal height 12.13 in (308 mm)Nominal width 10.04 in (255 mm)Nominal depth 6.30 in (160 mm)enclosure mounting Wall mounteddevice composition 1 body1 door1 mounting plate2 lockbody type Single piece bodydoor type Plainlock type 3 mm double-bar lockComplementary number of locks 2mounting plate description Plain steelaccessibility for operation Frontremovable parts Door by hingesMounting plate by fixing elementmaterial polyester reinforced with fibreglasscolor grey RAL 7035)standards NEMA classification 13NEMA classification 4XIEC 62208product certifications ULEnvironment IP degree of protection IP66 IEC 60529IK degree of protection IK10 IEC 62262fire resistance 1760 °F (960 °C) IEC 62208ambient air temperature for storage -31…194 °F (-35…90 °C)Ordering and shipping details Category 80034 - ENCLOSURE SYSTEMS WALL MOUNT METALDiscount Schedule ES1GTIN 03606480776458Package weight(Lbs) 3.29 kg (7.26 lb(US))Returnability NoCountry of origin ESOffer Sustainability Sustainable offer status Green Premium productREACh Regulation REACh free of SVHC YesEU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS DeclarationToxic heavy metal free YesMercury free YesRoHS exemption information China RoHS Regulation China RoHS declaration
Pro-active China RoHS declaration (out of China RoHS legal scope)Environmental Disclosure Circularity Profile No need of specific recycling operations -
View more
Documents
Language- All Languages17
- English14
- French4
- Spanish5
CatalogFormatSizeAdd to My DocumentsUniversal Enclosures - Catalogue 2020 (Version 1.0)DescriptionThis catalogue includes Spacial S3D rangesSize pdfSize 84.4 MBDate 10/18/19DescriptionThis catalogue includes Spacial S3D rangesSize pdfSize 15.6 MBDate 5/7/18Size pdfSize 15.7 MBDate 5/7/18Size pdfSize 16 MBDate 5/7/18Size pdfSize 16.1 MBDate 5/7/18Envolventes Universales - Catálogo 2017 (Version 3.1)DescriptionSpacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DTSize pdfSize 103.3 MBDate 7/7/17DescriptionSpacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DTCADFormatSizeAdd to My DocumentsBrochureFormatSizeAdd to My DocumentsRittal Competitive Cross Sheets (Version 1.0)Description2-page Competitive Cross Sheet February 2019Size pdfSize 137 KBDate 2/1/19Description2-page Competitive Cross Sheet February 2019Hoffman Competitive Cross Sheets (Version 1.0)Description2-page Competitive Cross Sheet February 2019Size pdfSize 180.4 KBDate 2/1/19Description2-page Competitive Cross Sheet February 2019Thalassa polyester enclosures (Version 1.0)Description8-page brochure thalassa polyester enclosuresSize pdfSize 3.5 MBDate 1/1/17Description8-page brochure thalassa polyester enclosuresCertificateFormatSizeAdd to My DocumentsSize pdfSize 364.8 KBDate 4/14/10Size pdfSize 374.5 KBDate 12/9/09DEKRA-KEMA IEC 62208 certificate (Version 1.0)Files in documentSize zipSize 6.1 MBDate 4/1/15Files in documentChina RoHS declarationFormatSizeAdd to My DocumentsNSYPLM3025PG_ROHS_CHINA_DECLARATIONDescriptionNSYPLM3025PG_ROHS_CHINA_DECLARATIONSize pdfSize 195.3 KBDate 12/9/19DescriptionNSYPLM3025PG_ROHS_CHINA_DECLARATIONEU RoHS DeclarationFormatSizeAdd to My DocumentsNSYPLM3025PG_ROHS_DECLARATIONDescriptionNSYPLM3025PG_ROHS_DECLARATIONSize pdfSize 195.3 KBDate 12/9/19DescriptionNSYPLM3025PG_ROHS_DECLARATIONREACh DeclarationFormatSizeAdd to My DocumentsNSYPLM3025PG_REACH_DECLARATIONDescriptionNSYPLM3025PG_REACH_DECLARATIONSize pdfSize 195.3 KBDate 12/9/19DescriptionNSYPLM3025PG_REACH_DECLARATION -
Technical FAQs
No results found.Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.