USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Thalassa PLS
Schneider Eletric NSYPLS2727AL Picture

NSYPLS2727AL

Schneider Eletric NSYPLS2727AL Picture
NSYPLS2727AL

PLS box, polyester rear, transparent PC cover IP65 27x27x23cm by batches 56u

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    3,353.37 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Thalassa
    product name
    Thalassa PLS
    device short name
    PLS
    Enclosure type
    Multi-purpose
    Category
    Insulating modular box
    Nominal height
    10.63 in (270 mm)
    Nominal width
    10.63 in (270 mm)
    Nominal depth
    9.06 in (230 mm)
    enclosure mounting
    Wall mounted
    device composition
    1 cover on enclosure
    1 rear part on enclosure
    locking screws
    Supply
    Set of 56
    body type
    One piece moulded
    type of front cover
    High transparent cover
    lock type
    Slot screw
    Complementary
    removable parts
    Cover locking screw
    material
    Cover polycarbonate
    Rear polyester reinforced with fibreglass
    color
    Body grey RAL 7032)
    standards
    NEMA classification 13
    IEC 62208
    NEMA 4X
    product certifications
    UL
    Environment
    electrical insulation class
    Class II
    IP degree of protection
    IP65 IEC 60529
    IK degree of protection
    IK09 IEC 62262
    fire resistance
    1760 °F (960 °C) IEC 62208
    ambient air temperature for storage
    -22…248 °F (-30…120 °C)
    Ordering and shipping details
    Category
    80033 - ENCLOSURE SYSTEMS POLYESTER
    Discount Schedule
    ES1
    GTIN
    03606480188701
    Package weight(Lbs)
    114.28 kg (251.94 lb(US))
    Returnability
    No
    Country of origin
    ES
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages4
    • English3
    • Spanish2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Universal Enclosures (Version 2.0)
    Description
    This catalog includes information on steel wall-mounting and floor-standing industrial boxes; stainless-steel wall-mounting and floor-standing enclosures, insulating wall-mounting and floor-standing enclosures, accessories, and thermal management systems.
    Size pdf
    Size 47 MB
    Date 9/19/16
    Description
    This catalog includes information on steel wall-mounting and floor-standing industrial boxes; stainless-steel wall-mounting and floor-standing enclosures, insulating wall-mounting and floor-standing enclosures, accessories, and thermal management systems.
    Envolventes Universales - Catálogo 2017 (Version 3.1)
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    Size pdf
    Size 103.3 MB
    Date 7/7/17
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    CAD
    Format
    Size
    Date
    Add to My Documents
    DXF Drawings for Box PLS 270x270x230 (Version 1.0)
    Description
    When any Customization with Cut-outs is requested to Schneider Electric on an Enclosure, the drawing DXF has to be updated with the exact location and shape of each Cut-out.
    Size ZIP
    Size 46.5 KB
    Date 9/29/10
    Description
    When any Customization with Cut-outs is requested to Schneider Electric on an Enclosure, the drawing DXF has to be updated with the exact location and shape of each Cut-out.
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 295.6 KB
    Date 10/27/16
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /