Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Spacial SF
Schneider Eletric NSYPSA4 Picture

NSYPSA4

Green premium brand logo
Schneider Eletric NSYPSA4 Picture
NSYPSA4
Green premium brand logo

Support shelf for A4 printer (with seperate shelf for paper) - D600 mm enclosure

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 574.60 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Spacial
    accessory / separate part category
    Installation accessory
    product or component type
    Support
    Application
    Multi-purpose
    PC application
    mounting support
    Direct to the structure, enclosure 600 mm depth
    40 mm cross rails, enclosure 800 mm depth
    range compatibility
    Spacial SF
    device composition
    fixing elements
    1 printer support
    quantity per set
    Set of 1
    Complementary
    material
    steel
    color
    Gray RAL 7035)
    surface finish
    Epoxy-polyester powder
    height
    16.26 in (413 mm)
    width
    12.52 in (318 mm)
    depth
    Nominal 23.62 in (600 mm)
    Ordering and shipping details
    Category
    80036 - ENCLOSURE SYSTEMS ACCESSORIES
    Discount Schedule
    ES1
    GTIN
    03606480066702
    Returnability
    No
    Country of origin
    ES
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYPSA4 : Support shelf for A4 printer (with seperate shelf for paper) - D600 mm enclosure
    Description
    Support shelf for A4 printer (with seperate shelf for paper) - D600 mm enclosure
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    Support shelf for A4 printer (with seperate shelf for paper) - D600 mm enclosure
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYPSA4 : Support shelf for A4 printer (with seperate shelf for paper) - D600 mm enclosure
    Description
    Support shelf for A4 printer (with seperate shelf for paper) - D600 mm enclosure
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    Support shelf for A4 printer (with seperate shelf for paper) - D600 mm enclosure
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 349.6 KB
    Date 12/21/15
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYPSA4 : Support shelf for A4 printer (with seperate shelf for paper) - D600 mm enclosure
    Description
    Support shelf for A4 printer (with seperate shelf for paper) - D600 mm enclosure
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    Support shelf for A4 printer (with seperate shelf for paper) - D600 mm enclosure
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /