Our Brands

Impact-Company-Logo-English Black-01-177x54

Schneider Electric USA Website

Welcome to our website.
Spacial SF/SM 19" fixed rack - 1400 mm

NSYRCK29

Product availability: Non-Stock - Not normally stocked in distribution facility
Rack designed for installation in enclosures with a width of 600 mm.
Adjustable depth with a pitch of 25 mm.
Material: Zinc-coated steel
Maximum load: 400 kg for 4 uprights
Direct fixing on the structure of the enclosures with a width of 800 mm, use the 19" fixed-rack support brackets
Environmental Data
Carbon footprint (kg CO2 eq, Total Life cycle)
28
Use Better
Packaging made with recycled cardboard
information_stroke
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
No
Use Again
Take-back
information_stroke
Whether the product has been included in a global take-back program. Some products are eligible in some geographies, please verify if it's available in your country.
No

Need more information? Check our technical FAQs!

Easily find answers to the most frequently asked questions.