
Roll over image to zoom in



+ 2
1 videos
Spacial SF 19" fixed rack - 2200 mm
NSYRCK47
Product availability: Non-Stock - Not normally stocked in distribution facility
Rack designed for installation in enclosures with a width of 600 mm.
Adjustable depth with a pitch of 25 mm.
Material: Zinc-coated steel
Maximum load: 400 kg for 4 uprights
Direct fixing on the structure of the enclosures with a width of 800 mm, use the 19" fixed-rack support brackets
Environmental Data
Environmental Data
Carbon footprint (kg CO2 eq, Total Life cycle)
51
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
No
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.