" /> " />

Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Spacial SM
Schneider Eletric NSYRCKP8 Picture

NSYRCKP8

Green premium brand logo
Schneider Eletric NSYRCKP8 Picture
NSYRCKP8
Green premium brand logo

Spacial SF/SM partial 19" fixed rack - 400 mm

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 83.66 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Spacial
    accessory / separate part category
    Mounting accessory
    product or component type
    19" rack
    Application
    Electronic application
    For enclosure nominal dimensions
    15.75 in (400 mm)
    rack type
    Partial fixed
    mounting location
    Top front of enclosure
    mounting support
    Cross rails
    range compatibility
    Spacial SF
    Spacial SM
    device composition
    fixing elements
    2 upright
    quantity per set
    Set of 1
    number of units 19"
    8
    Complementary
    material
    steel
    surface finish
    Zinc coated
    fixing mode
    By fixing element
    adjustment
    Adjustable in depth every 25 mm
    permanent permissible load
    4.41 lb(US) (2 kg) per unit
    height
    15.75 in (400 mm)
    depth
    2.36 in (60 mm)
    Ordering and shipping details
    Category
    80036 - ENCLOSURE SYSTEMS ACCESSORIES
    Discount Schedule
    ES1
    GTIN
    03606480066931
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals which are known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages9
    • English8
    • Spanish3
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 84 MB
    Date 10/31/19
    prp.document.label.format pdf
    Size 84.4 MB
    Date 10/18/19
    prp.document.label.format pdf
    Size 83.1 MB
    Date 10/31/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYRCKP8 : NSYRCKP8_ROHS_CHINA_DECLARATION
    Description
    NSYRCKP8_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/24/20
    Description
    NSYRCKP8_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYRCKP8 : NSYRCKP8_ROHS_DECLARATION
    Description
    NSYRCKP8_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/24/20
    Description
    NSYRCKP8_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 349.6 KB
    Date 12/21/15
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYRCKP8 : NSYRCKP8_REACH_DECLARATION
    Description
    NSYRCKP8_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/24/20
    Description
    NSYRCKP8_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /