Schneider Electric USA Website

Welcome to our website.

Select your location

View all Spacial SM
Schneider Eletric NSYRCSUP25 Picture

NSYRCSUP25

Green premium brand logo
Schneider Eletric NSYRCSUP25 Picture
NSYRCSUP25
Green premium brand logo

Spacial SF-E rear cable guide support - steel - zinc coated - 250 mm

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    59.54 USD
The maximum number of products that can be compared is 4

  • Main
    range
    Spacial
    accessory / separate part category
    Cabling accessory
    product or component type
    Cable guide
    Application
    Electronic application
    Multi-purpose
    mounting location
    Rear of swing rack
    range compatibility
    Spacial SF
    Spacial SM
    device composition
    fixing elements
    1 crossbar
    2 cable guide support
    quantity per set
    Set of 1
    Complementary
    material
    steel
    surface finish
    Zinc coated
    fixing mode
    Clip-on - 19" rack profile
    adjustment
    Adjustable in height every 44.45 mm
    height
    1.18 in (30 mm)
    width
    Nominal 23.62 in (600 mm)
    depth
    9.84 in (250 mm)
    Ordering and shipping details
    Category
    80036 - ENCLOSURE SYSTEMS ACCESSORIES
    Discount Schedule
    ES1
    GTIN
    03606480067129
    Package weight(Lbs)
    0.65 kg (1.43 lb(US))
    Returnability
    No
    Country of origin
    ES
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals which are known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English6
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Universal Enclosures - Catalogue 2020 (Version 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    Size pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    Envolventes Universales - Catálogo 2017 (Version 3.1)
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    Size pdf
    Size 103.3 MB
    Date 7/7/17
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.4 MB
    Date 8/2/13
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYRCSUP25 : Spacial SF-E rear cable guide support - steel - zinc coated - 250 mm
    Description
    Spacial SF-E rear cable guide support - steel - zinc coated - 250 mm
    Size pdf
    Size 195.3 KB
    Date 1/18/20
    Description
    Spacial SF-E rear cable guide support - steel - zinc coated - 250 mm
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYRCSUP25 : Spacial SF-E rear cable guide support - steel - zinc coated - 250 mm
    Description
    Spacial SF-E rear cable guide support - steel - zinc coated - 250 mm
    Size pdf
    Size 195.3 KB
    Date 1/18/20
    Description
    Spacial SF-E rear cable guide support - steel - zinc coated - 250 mm
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Steel floor-standing enclosure - PEP (Version 2.0)
    Description
    Steel Floor-Standing Enclosure
    Size pdf
    Size 349.6 KB
    Date 12/21/15
    Description
    Steel Floor-Standing Enclosure
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYRCSUP25 : Spacial SF-E rear cable guide support - steel - zinc coated - 250 mm
    Description
    Spacial SF-E rear cable guide support - steel - zinc coated - 250 mm
    Size pdf
    Size 195.3 KB
    Date 1/18/20
    Description
    Spacial SF-E rear cable guide support - steel - zinc coated - 250 mm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /