Schneider Electric USA Website

Welcome to our website.

Select your location

View all Spacial S3CM
Schneider Eletric NSYS3CM606020 Picture

NSYS3CM606020

Green premium brand logo
Schneider Eletric NSYS3CM606020 Picture
NSYS3CM606020
Green premium brand logo

HMI encl. Spacial S3CM. H600xW600xD200 IP54, IK10, RAL7035. Rear door.

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 1,057.21 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    range
    Spacial
    product name
    Spacial S3CM
    Application
    Human-machine dialogue application
    Category
    Control enclosure
    enclosure nominal height
    23.62 in (600 mm)
    enclosure nominal width
    23.62 in (600 mm)
    enclosure nominal depth
    7.87 in (200 mm)
    installation accessory type
    Suspension system
    product destination
    Interface
    device composition
    1 body
    1 door with lock
    2 rail
    1 reinforcement plate
    1 front trim frame
    1 cable gland plate
    Complementary
    body type
    Single piece body
    door type
    Plain
    number of doors
    Rear 1
    door opening side
    Reversible 120 °)
    lock type
    3 mm double-bar lock
    mounting plate description
    Without mounting plate
    type of gland plate
    Standard
    accessibility for operation
    Rear
    removable parts
    Door by hinges
    Trim frame by screws
    2 rails by screws
    Cable gland plate by screws
    material
    Enclosure and front face steel
    Trim frame aluminium
    surface finish
    epoxy-polyester powder
    color
    Enclosure grey RAL 7035)
    Front face grey RAL 7040)
    product weight
    43.24 lb(US) (19.612 kg)
    Environment
    IP degree of protection
    IP54 IEC 60529
    IK degree of protection
    IK10 IEC 62262
    Ordering and shipping details
    Category
    80033 - ENCLOSURE SYSTEMS POLYESTER
    Discount Schedule
    ES1
    GTIN
    03606480212895
    Package weight(Lbs)
    16.07 kg (35.42 lb(US))
    Returnability
    No
    Country of origin
    ES
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals which are known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages12
    • English9
    • French3
    • Spanish4
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Universal Enclosures - Catalogue 2020 (Version 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    Size pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    Size pdf
    Size 16 MB
    Date 5/7/18
    Size pdf
    Size 16.1 MB
    Date 5/7/18
    Envolventes Universales - Catálogo 2017 (Version 3.1)
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    Size pdf
    Size 103.3 MB
    Date 7/7/17
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    User guide
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 417.9 KB
    Date 1/2/10
    CAD
    Format
    Size
    Date
    Add to My Documents
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYS3CM606020 : NSYS3CM606020_ROHS_CHINA_DECLARATION
    Description
    NSYS3CM606020_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/26/20
    Description
    NSYS3CM606020_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYS3CM606020 : NSYS3CM606020_ROHS_DECLARATION
    Description
    NSYS3CM606020_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/26/20
    Description
    NSYS3CM606020_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Spacial S3D - Steel Wall Mounting Enclosure (Version 2.0)
    Description
    Spacial S3D - Steel Wall Mounting Enclosure
    Size pdf
    Size 391.5 KB
    Date 12/22/15
    Description
    Spacial S3D - Steel Wall Mounting Enclosure
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYS3CM606020 : NSYS3CM606020_REACH_DECLARATION
    Description
    NSYS3CM606020_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/26/20
    Description
    NSYS3CM606020_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /