Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Spacial S3D
Schneider Eletric NSYS3D6630T Picture

NSYS3D6630T

Green premium brand logo
Schneider Eletric NSYS3D6630T Picture
NSYS3D6630T
Green premium brand logo

Spacial S3D tspt door w/o mount.plate H600xW600xD300.IP66 IK08 RAL7035.

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 236.54 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    range
    Spacial
    product name
    Spacial S3D
    Application
    Multi-purpose
    Category
    Compact enclosure
    enclosure nominal height
    23.62 in (600 mm)
    enclosure nominal width
    23.62 in (600 mm)
    enclosure nominal depth
    11.81 in (300 mm)
    door type
    Glazed
    mounting plate description
    Without mounting plate
    type of gland plate
    Standard
    installation accessory type
    Wall-mounting
    device composition
    1 body
    1 door
    1 lock
    1 cable gland plate
    Complementary
    body type
    Gutter-shaped front rail double sheet thickness
    Single piece body
    number of doors
    Front face 1
    door opening side
    Reversible 120 °)
    lock type
    3 points lock, 3 mm double-bar
    accessibility for operation
    Front
    removable parts
    Door by hinges
    Cable gland plate by screws
    material
    Body steel
    Door steel and security glass
    surface finish
    epoxy-polyester powder
    color
    grey RAL 7035)
    standards
    IEC 62208
    product certifications
    DNV
    LR
    BV
    CUL
    GL
    UL
    net weight
    37.48 lb(US) (17 kg)
    Environment
    IP degree of protection
    IP66 IEC 60529
    IK degree of protection
    IK08 IEC 62262
    Ordering and shipping details
    Category
    80034 - ENCLOSURE SYSTEMS WALL MOUNT METAL
    Discount Schedule
    ES1
    GTIN
    03606480159169
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages12
    • English11
    • French3
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Universal Enclosures - Catalogue 2020 (Version 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 15.6 MB
    Date 5/7/18
    prp.document.label.format pdf
    Size 16 MB
    Date 5/7/18
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Hoffman Competitive Cross Sheets (Version 1.0)
    Description
    2-page Competitive Cross Sheet February 2019
    prp.document.label.format pdf
    Size 180.4 KB
    Date 2/1/19
    Description
    2-page Competitive Cross Sheet February 2019
    Rittal Competitive Cross Sheets (Version 1.0)
    Description
    2-page Competitive Cross Sheet February 2019
    prp.document.label.format pdf
    Size 137 KB
    Date 2/1/19
    Description
    2-page Competitive Cross Sheet February 2019
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.1 MB
    Date 11/14/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYS3D6630T : Spacial S3D tspt door w/o mount.plate H600xW600xD300.IP66 IK08 RAL7035.
    Description
    Spacial S3D tspt door w/o mount.plate H600xW600xD300.IP66 IK08 RAL7035.
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/18/20
    Description
    Spacial S3D tspt door w/o mount.plate H600xW600xD300.IP66 IK08 RAL7035.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYS3D6630T : Spacial S3D tspt door w/o mount.plate H600xW600xD300.IP66 IK08 RAL7035.
    Description
    Spacial S3D tspt door w/o mount.plate H600xW600xD300.IP66 IK08 RAL7035.
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/18/20
    Description
    Spacial S3D tspt door w/o mount.plate H600xW600xD300.IP66 IK08 RAL7035.
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Spacial S3D - Steel Wall Mounting Enclosure (Version 2.0)
    Description
    Spacial S3D - Steel Wall Mounting Enclosure
    prp.document.label.format pdf
    Size 391.5 KB
    Date 12/22/15
    Description
    Spacial S3D - Steel Wall Mounting Enclosure
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYS3D6630T : Spacial S3D tspt door w/o mount.plate H600xW600xD300.IP66 IK08 RAL7035.
    Description
    Spacial S3D tspt door w/o mount.plate H600xW600xD300.IP66 IK08 RAL7035.
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/18/20
    Description
    Spacial S3D tspt door w/o mount.plate H600xW600xD300.IP66 IK08 RAL7035.
    Specification for tender
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format doc
    Size 89 KB
    Date 3/31/10
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /