
Roll over image to zoom in


1 videos
NSYS3D6830T
Enclosure nominal depth:
Enclosure nominal height:
Enclosure nominal width:
Lock type:
Product availability: Non-Stock - Not normally stocked in distribution facility
Steel wall-mounting enclosure designed for harsh environments.
High impact resistance and water/dust protection (IP66).
Reversible door (120° opening angle) for easy access to equipment.
Three-point lock with a 3mm double-bar insert for added security.
Single piece body and gutter-shaped front rail double sheet thickness.
Environmental Data
Carbon footprint (kg CO2 eq, Total Life cycle)
205
Use Better
Packaging made with recycled cardboard
No
Use Again
Recyclability potential, in %
98
Take-back
No
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.