Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Spacial CRN
Schneider Eletric NSYS3DB25515 Picture

NSYS3DB25515

Green premium brand logo
Schneider Eletric NSYS3DB25515 Picture
NSYS3DB25515
Green premium brand logo

Spacial S3DB . H250xW500xD150. IP66, IK10, RAL7035. No

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 138.29 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    range
    Spacial
    product name
    Spacial S3DB
    Application
    Terminal application
    Category
    Compact enclosure
    enclosure nominal height
    9.84 in (250 mm)
    enclosure nominal width
    19.69 in (500 mm)
    enclosure nominal depth
    5.91 in (150 mm)
    door type
    Plain
    mounting plate description
    Without mounting plate
    type of gland plate
    Without gland plate
    installation accessory type
    Wall-mounting
    Horizontal or vertical position
    product destination
    For equipping with terminal
    device composition
    1 body
    1 door
    1 lock
    Complementary
    body type
    Gutter-shaped front rail double sheet thickness
    Single piece body
    number of doors
    Front face 1
    door opening side
    Reversible 180 °)
    lock type
    3 mm double-bar lock
    accessibility for operation
    Front
    removable parts
    Door by hinges
    material
    steel
    surface finish
    epoxy-polyester powder
    color
    grey RAL 7035)
    standards
    IEC 62208
    product certifications
    CUL
    BV
    GL
    DNV
    LR
    UL
    net weight
    11.50 lb(US) (5.218 kg)
    Environment
    IP degree of protection
    IP66 IEC 60529
    IK degree of protection
    IK10 IEC 62262
    Ordering and shipping details
    Category
    80034 - ENCLOSURE SYSTEMS WALL MOUNT METAL
    Discount Schedule
    ES1
    GTIN
    03606480158803
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages13
    • English9
    • French3
    • Spanish5
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 84 MB
    Date 10/31/19
    Description
    CRN version.
    Universal Enclosures - Catalogue 2020 (Version 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 15.7 MB
    Date 5/7/18
    prp.document.label.format pdf
    Size 15.6 MB
    Date 5/7/18
    prp.document.label.format pdf
    Size 16 MB
    Date 5/7/18
    Envolventes Universales - Catálogo 2019 (Version 1.0)
    Description
    Spacial CRN - CRNG
    prp.document.label.format pdf
    Size 83.1 MB
    Date 10/31/19
    Description
    Spacial CRN - CRNG
    prp.document.label.format pdf
    Size 16.1 MB
    Date 5/7/18
    Envolventes Universales - Catálogo 2017 (Version 3.1)
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    prp.document.label.format pdf
    Size 103.3 MB
    Date 7/7/17
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    User guide
    Format
    Size
    Date
    Add to My Documents
    User manual Spacial S3DB (Version 0)
    Description
    User manual for Spacial S3DB WM enclosures
    prp.document.label.format pdf
    Size 525.2 KB
    Date 1/31/10
    Description
    User manual for Spacial S3DB WM enclosures
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.1 MB
    Date 11/14/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYS3DB25515 : Spacial S3DB . H250xW500xD150. IP66, IK10, RAL7035. No
    Description
    Spacial S3DB . H250xW500xD150. IP66, IK10, RAL7035. No
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/19/20
    Description
    Spacial S3DB . H250xW500xD150. IP66, IK10, RAL7035. No
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYS3DB25515 : Spacial S3DB . H250xW500xD150. IP66, IK10, RAL7035. No
    Description
    Spacial S3DB . H250xW500xD150. IP66, IK10, RAL7035. No
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/19/20
    Description
    Spacial S3DB . H250xW500xD150. IP66, IK10, RAL7035. No
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYS3DB25515 : Spacial S3DB . H250xW500xD150. IP66, IK10, RAL7035. No
    Description
    Spacial S3DB . H250xW500xD150. IP66, IK10, RAL7035. No
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/19/20
    Description
    Spacial S3DB . H250xW500xD150. IP66, IK10, RAL7035. No
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /