Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Spacial CRN
Schneider Eletric NSYS3DB3315 Picture

NSYS3DB3315

Green premium brand logo
Schneider Eletric NSYS3DB3315 Picture
NSYS3DB3315
Green premium brand logo

Spacial S3DB H300xW300xD150. IP66, IK10, RAL7035. No

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 85.50 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Spacial
    product name
    Spacial S3DB
    Application
    Terminal application
    Category
    Compact enclosure
    enclosure nominal height
    11.81 in (300 mm)
    enclosure nominal width
    11.81 in (300 mm)
    enclosure nominal depth
    5.91 in (150 mm)
    door type
    Solid
    mounting plate description
    Without mounting plate
    type of gland plate
    Without gland plate
    installation accessory type
    Wall-mounting
    Horizontal or vertical position
    product destination
    For equipping with terminal
    device composition
    1 body
    1 door
    1 lock
    Complementary
    body type
    Single piece body
    Gutter-shaped front rail double sheet thickness
    number of doors
    Front face 1
    door opening side
    Reversible 180 °)
    lock type
    3 mm double-bar lock
    accessibility for operation
    Front
    removable parts
    Door by hinges
    material
    steel
    surface finish
    epoxy-polyester powder
    color
    Gray RAL 7035)
    standards
    IEC 62208
    product certifications
    CUL
    BV
    LR
    UL
    GL
    DNV
    Net Weight
    8.51 lb(US) (3.862 kg)
    Environment
    IP degree of protection
    IP66 IEC 60529
    IK degree of protection
    IK10 IEC 62262
    Ordering and shipping details
    Category
    80034 - ENCLOSURE SYSTEMS WALL MOUNT METAL
    Discount Schedule
    ES1
    GTIN
    03606480158797
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    11 lb(US) (4.99 kg)
    Returnability
    No
    Country of origin
    FR
    Packing Units
    Package 1 Height
    12.60 in (320.000 mm)
    Package 1 width
    12.40 in (315.000 mm)
    Package 1 Length
    7.48 in (190.000 mm)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages12
    • English9
    • French2
    • Spanish3
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 84 MB
    Date 10/31/19
    prp.document.label.format pdf
    Size 84.4 MB
    Date 10/18/19
    prp.document.label.format pdf
    Size 15.7 MB
    Date 5/7/18
    prp.document.label.format pdf
    Size 15.6 MB
    Date 5/7/18
    prp.document.label.format pdf
    Size 16 MB
    Date 5/7/18
    prp.document.label.format pdf
    Size 83.1 MB
    Date 10/31/19
    prp.document.label.format pdf
    Size 16.1 MB
    Date 5/7/18
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.1 MB
    Date 11/14/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYS3DB3315 : Spacial S3DB H300xW300xD150. IP66, IK10, RAL7035. No
    Description
    Spacial S3DB H300xW300xD150. IP66, IK10, RAL7035. No
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/7/20
    Description
    Spacial S3DB H300xW300xD150. IP66, IK10, RAL7035. No
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYS3DB3315 : Spacial S3DB H300xW300xD150. IP66, IK10, RAL7035. No
    Description
    Spacial S3DB H300xW300xD150. IP66, IK10, RAL7035. No
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/7/20
    Description
    Spacial S3DB H300xW300xD150. IP66, IK10, RAL7035. No
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 391.5 KB
    Date 12/22/15
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYS3DB3315 : Spacial S3DB H300xW300xD150. IP66, IK10, RAL7035. No
    Description
    Spacial S3DB H300xW300xD150. IP66, IK10, RAL7035. No
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/7/20
    Description
    Spacial S3DB H300xW300xD150. IP66, IK10, RAL7035. No
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.