Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Spacial CRN
Schneider Eletric NSYS3DB4315 Picture

NSYS3DB4315

Green premium brand logo
Schneider Eletric NSYS3DB4315 Picture
NSYS3DB4315
Green premium brand logo

Spacial S3DB H400xW300xD150. IP66, IK10, RAL7035. No

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 93.99 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Spacial
    product name
    Spacial S3DB
    Application
    Terminal application
    Category
    Compact enclosure
    enclosure nominal height
    15.75 in (400 mm)
    enclosure nominal width
    11.81 in (300 mm)
    enclosure nominal depth
    5.91 in (150 mm)
    door type
    Solid
    mounting plate description
    Without mounting plate
    type of gland plate
    Without gland plate
    installation accessory type
    Horizontal or vertical position
    Wall-mounting
    product destination
    For equipping with terminal
    device composition
    1 body
    1 door
    1 lock
    Complementary
    body type
    Gutter-shaped front rail double sheet thickness
    Single piece body
    number of doors
    Front face 1
    door opening side
    Reversible 180 °)
    lock type
    3 mm double-bar lock
    accessibility for operation
    Front
    removable parts
    Door by hinges
    material
    steel
    surface finish
    epoxy-polyester powder
    color
    Gray RAL 7035)
    standards
    IEC 62208
    product certifications
    DNV
    GL
    BV
    UL
    LR
    CUL
    net weight
    10.51 lb(US) (4.768 kg)
    Environment
    IP degree of protection
    IP66 IEC 60529
    IK degree of protection
    IK10 IEC 62262
    Ordering and shipping details
    Category
    80034 - ENCLOSURE SYSTEMS WALL MOUNT METAL
    Discount Schedule
    ES1
    GTIN
    03606480158759
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages11
    • English8
    • French2
    • Spanish3
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 84 MB
    Date 10/31/19
    prp.document.label.format pdf
    Size 84.4 MB
    Date 10/18/19
    prp.document.label.format pdf
    Size 15.6 MB
    Date 5/7/18
    prp.document.label.format pdf
    Size 15.7 MB
    Date 5/7/18
    prp.document.label.format pdf
    Size 16 MB
    Date 5/7/18
    prp.document.label.format pdf
    Size 83.1 MB
    Date 10/31/19
    prp.document.label.format pdf
    Size 16.1 MB
    Date 5/7/18
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.1 MB
    Date 11/14/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYS3DB4315 : NSYS3DB4315_ROHS_CHINA_DECLARATION
    Description
    NSYS3DB4315_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    NSYS3DB4315_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYS3DB4315 : NSYS3DB4315_ROHS_DECLARATION
    Description
    NSYS3DB4315_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    NSYS3DB4315_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYS3DB4315 : NSYS3DB4315_REACH_DECLARATION
    Description
    NSYS3DB4315_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    NSYS3DB4315_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /