Schneider Electric USA Website

Welcome to our website.

Select your location

View all Spacial S3D
Schneider Eletric NSYS3DC12840 Picture

NSYS3DC12840

Green premium brand logo
Schneider Eletric NSYS3DC12840 Picture
NSYS3DC12840
Green premium brand logo

WM S3DC plain door w/o plain chassis, w/o cable gland plate. H1200xW800xD400mm.

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 688.52 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    range
    Spacial
    product name
    Spacial S3DC
    Application
    Multi-purpose
    Category
    Compact enclosure
    enclosure nominal height
    47.24 in (1200 mm)
    enclosure nominal width
    31.50 in (800 mm)
    enclosure nominal depth
    15.75 in (400 mm)
    door type
    Plain
    mounting plate description
    Without mounting plate
    type of gland plate
    Without gland plate
    installation accessory type
    Wall-mounting
    device composition
    1 body
    1 door
    1 lock
    Complementary
    body type
    Gutter-shaped front profile double sheet thickness
    Single piece body
    number of doors
    Front face 1
    door opening side
    Reversible 120 °)
    lock type
    3 points lock, screw driver insert
    accessibility for operation
    Front
    removable parts
    Door by hinges
    material
    steel
    surface finish
    epoxy-polyester powder
    color
    grey RAL 7035)
    standards
    IEC 62208
    product certifications
    UL
    net weight
    110.23 lb(US) (50 kg)
    Environment
    IP degree of protection
    IP66 IEC 60529
    IK degree of protection
    IK10 IEC 62262
    Ordering and shipping details
    Category
    80034 - ENCLOSURE SYSTEMS WALL MOUNT METAL
    Discount Schedule
    ES1
    GTIN
    00785901662884
    Returnability
    Yes
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages13
    • English11
    • French3
    • Spanish3
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 28: Universal Enclosures (Version 1.0)
    Description
    Section 28 of Digest 178 provides selection information for universal enclosures including Spacial steel enclosures, Thalassa polyester enclosures, and ClimaSys thermal management systems. Replaces Digest 177 section 28; 0100CT1501_SEC-28
    Size pdf
    Size 1.9 MB
    Date 5/12/19
    Description
    Section 28 of Digest 178 provides selection information for universal enclosures including Spacial steel enclosures, Thalassa polyester enclosures, and ClimaSys thermal management systems. Replaces Digest 177 section 28; 0100CT1501_SEC-28
    Universal Enclosures (Version 2.0)
    Description
    This catalog includes information on steel wall-mounting and floor-standing industrial boxes; stainless-steel wall-mounting and floor-standing enclosures, insulating wall-mounting and floor-standing enclosures, accessories, and thermal management systems.
    Size pdf
    Size 47 MB
    Date 9/19/16
    Description
    This catalog includes information on steel wall-mounting and floor-standing industrial boxes; stainless-steel wall-mounting and floor-standing enclosures, insulating wall-mounting and floor-standing enclosures, accessories, and thermal management systems.
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Hoffman Competitive Cross Sheets (Version 1.0)
    Description
    2-page Competitive Cross Sheet February 2019
    Size pdf
    Size 180.4 KB
    Date 2/1/19
    Description
    2-page Competitive Cross Sheet February 2019
    Rittal Competitive Cross Sheets (Version 1.0)
    Description
    2-page Competitive Cross Sheet February 2019
    Size pdf
    Size 137 KB
    Date 2/1/19
    Description
    2-page Competitive Cross Sheet February 2019
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 2.1 MB
    Date 11/14/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYS3DC12840 : NSYS3DC12840_ROHS_CHINA_DECLARATION
    Description
    NSYS3DC12840_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 2/17/20
    Description
    NSYS3DC12840_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 322.8 KB
    Date 4/20/16
    Size pdf
    Size 335.2 KB
    Date 4/20/16
    Size pdf
    Size 337.9 KB
    Date 4/20/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYS3DC12840 : NSYS3DC12840_ROHS_DECLARATION
    Description
    NSYS3DC12840_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 2/17/20
    Description
    NSYS3DC12840_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Spacial S3D - Steel Wall Mounting Enclosure (Version 2.0)
    Description
    Spacial S3D - Steel Wall Mounting Enclosure
    Size pdf
    Size 391.5 KB
    Date 12/22/15
    Description
    Spacial S3D - Steel Wall Mounting Enclosure
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYS3DC12840 : NSYS3DC12840_REACH_DECLARATION
    Description
    NSYS3DC12840_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 2/17/20
    Description
    NSYS3DC12840_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /