USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Spacial SF
Schneider Eletric NSYSDCR4 Picture

NSYSDCR4

Green premium brand logo
Schneider Eletric NSYSDCR4 Picture
NSYSDCR4
Green premium brand logo

Spacial SF door cross rails - nominal width: 400 mm

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    46.79 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Spacial
    product or component type
    Door cross rail
    Application
    Multi-purpose
    mounting location
    On door reinforcement frame
    range compatibility
    Spacial SF and SM enclosures
    device composition
    Fixing elements
    2 x cross rails
    quantity per set
    Set of 1
    Complementary
    material
    steel
    surface finish
    Zinc coated
    adjustment
    Adjustable in height every 25 mm on door reinforcement frame
    height
    0.71 in (18 mm)
    width
    Fixing centers 9.84 in (250 mm)
    Nominal 15.75 in (400 mm)
    depth
    0.73 in (18.6 mm)
    Ordering and shipping details
    Category
    80036 - ENCLOSURE SYSTEMS ACCESSORIES
    Discount Schedule
    ES1
    GTIN
    03606485131344
    Package weight(Lbs)
    0.37 kg (0.82 lb(US))
    Returnability
    No
    Country of origin
    ES
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Universal Enclosures (Version 2.0)
    Description
    This catalog includes information on steel wall-mounting and floor-standing industrial boxes; stainless-steel wall-mounting and floor-standing enclosures, insulating wall-mounting and floor-standing enclosures, accessories, and thermal management systems.
    Size pdf
    Size 47 MB
    Date 9/19/16
    Description
    This catalog includes information on steel wall-mounting and floor-standing industrial boxes; stainless-steel wall-mounting and floor-standing enclosures, insulating wall-mounting and floor-standing enclosures, accessories, and thermal management systems.
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size stp
    Size 182.1 KB
    Date 5/3/16
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYSDCR4 : Spacial SF door cross rails - nominal width: 400 mm
    Description
    Spacial SF door cross rails - nominal width: 400 mm
    Size pdf
    Size 195.3 KB
    Date 12/14/19
    Description
    Spacial SF door cross rails - nominal width: 400 mm
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYSDCR4 : Spacial SF door cross rails - nominal width: 400 mm
    Description
    Spacial SF door cross rails - nominal width: 400 mm
    Size pdf
    Size 195.3 KB
    Date 12/14/19
    Description
    Spacial SF door cross rails - nominal width: 400 mm
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYSDCR4 : Spacial SF door cross rails - nominal width: 400 mm
    Description
    Spacial SF door cross rails - nominal width: 400 mm
    Size pdf
    Size 195.3 KB
    Date 12/14/19
    Description
    Spacial SF door cross rails - nominal width: 400 mm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /