USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Spacial SF
Schneider Eletric NSYSDCR6 Picture

NSYSDCR6

Green premium brand logo
Schneider Eletric NSYSDCR6 Picture
NSYSDCR6
Green premium brand logo

Spacial SF/SM door cross rails - nominal width: 600 mm

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    40.59 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Spacial
    product or component type
    Door cross rail
    Application
    Multi-purpose
    mounting location
    On door reinforcement frame
    mounting support
    Direct mounting
    range compatibility
    Spacial SF, SM, SFX and SMX enclosures
    device composition
    2 x cross rail
    1 x bag of fixing
    quantity per set
    Set of 1
    Complementary
    material
    Body of the rail galvanised steel
    surface finish
    Zinc coated
    adjustment
    Adjustable in height every 25 mm on door reinforcement frame
    height
    Nominal 0.71 in (18 mm)
    width
    Nominal 23.62 in (600 mm)
    depth
    0.73 in (18.6 mm)
    thickness
    0.08 in (2 mm)
    Ordering and shipping details
    Category
    80036 - ENCLOSURE SYSTEMS ACCESSORIES
    Discount Schedule
    ES1
    GTIN
    00785901414940
    Package weight(Lbs)
    0.66 kg (1.46 lb(US))
    Returnability
    No
    Country of origin
    ES
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages10
    • English7
    • French1
    • Spanish2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Universal Enclosures - Catalogue 2020 (Version 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    Size pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    Size pdf
    Size 16 MB
    Date 5/7/18
    Size pdf
    Size 16.1 MB
    Date 5/7/18
    Envolventes Universales - Catálogo 2017 (Version 3.1)
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    Size pdf
    Size 103.3 MB
    Date 7/7/17
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    Spacial SF/SM door cross rails - nominal width: 600 mm
    Description
    Spacial SF/SM door cross rails - nominal width: 600 mm
    Size pdf
    Size 195.3 KB
    Date 12/8/19
    Description
    Spacial SF/SM door cross rails - nominal width: 600 mm
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Spacial SF/SM door cross rails - nominal width: 600 mm
    Description
    Spacial SF/SM door cross rails - nominal width: 600 mm
    Size pdf
    Size 195.3 KB
    Date 12/8/19
    Description
    Spacial SF/SM door cross rails - nominal width: 600 mm
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Steel floor-standing enclosure - PEP (Version 2.0)
    Description
    Steel Floor-Standing Enclosure
    Size pdf
    Size 349.6 KB
    Date 12/21/15
    Description
    Steel Floor-Standing Enclosure
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Spacial SF/SM door cross rails - nominal width: 600 mm
    Description
    Spacial SF/SM door cross rails - nominal width: 600 mm
    Size pdf
    Size 195.3 KB
    Date 12/8/19
    Description
    Spacial SF/SM door cross rails - nominal width: 600 mm
  • View more View less

    Software and Firmware

    Language
    • English6
    Software - Released
    Format
    Size
    Date
    Add to My Documents
    Software - Digital Rule Spacial SFX, SMX, S3X online (Version 1.6)
    Description
    1. Choose one enclosure dimension 2. Check what components and accessories are available 3. Copy it in the shopping basket and export it as a bill of material in your price tool
    Size swf
    Size 753.3 KB
    Date 12/13/17
    Description
    1. Choose one enclosure dimension 2. Check what components and accessories are available 3. Copy it in the shopping basket and export it as a bill of material in your price tool
    Software - Digital Rule Spacial SF, SM online (Version 1.6)
    Description
    1. Choose one enclosure dimension 2. Check what components and accessories are available 3. Copy it in the shopping basket and export it as a bill of material in your price tool
    Size swf
    Size 1.4 MB
    Date 12/13/17
    Description
    1. Choose one enclosure dimension 2. Check what components and accessories are available 3. Copy it in the shopping basket and export it as a bill of material in your price tool
    Software - Digital Rule Spacial SF, SM (Version 1.6)
    Description
    Standalone version1. Choose one enclosure dimension2. Check what components and accessories are available3. Copy it in the shopping basket and export it as a bill of material in your price tool
    Size exe
    Size 5.4 MB
    Date 12/13/17
    Description
    Standalone version1. Choose one enclosure dimension2. Check what components and accessories are available3. Copy it in the shopping basket and export it as a bill of material in your price tool
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /