View all
Spacial CRN

NSYSDR60A
NSYSDR60A
One symmetric mounting rail 35x15 L600mm type A - Wall mounting - Supply: 20
Show more characteristics
* Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
-
Product availabilityNon-Stock - Not normally stocked in distribution facility
-
Characteristics
Main Application Multi-purposerange Spacialproduct or component type Railaccessory / separate part category Mounting accessorytype of rail Symmetrical DINrange compatibility Spacial CRNSpacial S3DSpacial S3XThalassa PLMdevice composition fixing elements1 railquantity per set Set of 20Complementary material zinc coated steelsurface finish Zinc coatedfixing mode By fixing element - structure of enclosureadjustment Continuous adjustmentPitch 25 mmlength Nominal 23.62 in (600 mm)Real 21.65 in (550 mm)height Nominal 0.59 in (15 mm)width Nominal 1.38 in (35 mm)thickness 0.06 in (1.5 mm)Ordering and shipping details Category 80036 - ENCLOSURE SYSTEMS ACCESSORIESDiscount Schedule ES1GTIN 03606480184383Package weight(Lbs) 0.40 kg (0.88 lb(US))Returnability NoCountry of origin FROffer Sustainability Sustainable offer status Green Premium productREACh Regulation REACh free of SVHC YesEU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS DeclarationToxic heavy metal free YesMercury free YesRoHS exemption information China RoHS Regulation China RoHS declaration
Pro-active China RoHS declaration (out of China RoHS legal scope)Environmental Disclosure Circularity Profile No need of specific recycling operationsContractual warranty Warranty 18 months -
View more
Documents
Language- All Languages15
- English11
- French4
- Spanish6
CatalogFormatSizeAdd to My DocumentsUniversal Enclosures - Catalogue 2020 (Version 1.0)DescriptionThis catalogue includes Spacial S3D rangesSize pdfSize 84.4 MBDate 10/18/19DescriptionThis catalogue includes Spacial S3D rangesSize pdfSize 15.6 MBDate 5/7/18Size pdfSize 15.7 MBDate 5/7/18Outdoor Heavy Duty enclosures catalogue - Toughest outdoor environments get their dedicated enclosures (Version 2.1)DescriptionCatalogue 2017Size pdfSize 4.4 MBDate 3/7/17DescriptionCatalogue 2017Size pdfSize 16 MBDate 5/7/18Size pdfSize 16.1 MBDate 5/7/18Envolventes Universales - Catálogo 2017 (Version 3.1)DescriptionSpacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DTSize pdfSize 103.3 MBDate 7/7/17DescriptionSpacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DTCatálogo de envolventes para exterior Heavy Duty - Envolventes concebidos para los entornos más exigentes (Version 1.1)DescriptionCatálogo 2017Size pdfSize 4.4 MBDate 3/7/17DescriptionCatálogo 2017CADFormatSizeAdd to My DocumentsEPLAN Macros EDZ Format Spacial CRN (Version 2.0)DescriptionEDZ Format - Data Portal. Please choose ProPanel version for 3D macros. Help file available in a separate file.Size zipSize 670.6 MBDate 9/12/19DescriptionEDZ Format - Data Portal. Please choose ProPanel version for 3D macros. Help file available in a separate file.CAD file (on TraceParts) for NSYSDR60A: One symmetric mounting rail 35x15 L600mm type A - Wall mounting - Supply: 20 (Version 2.0)Size pdfSize 89.1 KBDate 4/11/19CAD Drawing - 3D STP Format - Symmetric mounting rail for the wall-mounting enclosures - L=550 mm (Version 1.0)Size zipSize 216 KBDate 10/6/17China RoHS declarationFormatSizeAdd to My DocumentsOne symmetric mounting rail 35x15 L600mm type A - Wall mounting - Supply: 20DescriptionOne symmetric mounting rail 35x15 L600mm type A - Wall mounting - Supply: 20Size pdfSize 195.3 KBDate 12/9/19DescriptionOne symmetric mounting rail 35x15 L600mm type A - Wall mounting - Supply: 20EU RoHS DeclarationFormatSizeAdd to My DocumentsOne symmetric mounting rail 35x15 L600mm type A - Wall mounting - Supply: 20DescriptionOne symmetric mounting rail 35x15 L600mm type A - Wall mounting - Supply: 20Size pdfSize 195.3 KBDate 12/9/19DescriptionOne symmetric mounting rail 35x15 L600mm type A - Wall mounting - Supply: 20Product Environmental ProfileFormatSizeAdd to My DocumentsSpacial S3D - Steel Wall Mounting Enclosure (Version 2.0)DescriptionSpacial S3D - Steel Wall Mounting EnclosureSize pdfSize 391.5 KBDate 12/22/15DescriptionSpacial S3D - Steel Wall Mounting EnclosureREACh DeclarationFormatSizeAdd to My DocumentsOne symmetric mounting rail 35x15 L600mm type A - Wall mounting - Supply: 20DescriptionOne symmetric mounting rail 35x15 L600mm type A - Wall mounting - Supply: 20Size pdfSize 195.3 KBDate 12/9/19DescriptionOne symmetric mounting rail 35x15 L600mm type A - Wall mounting - Supply: 20 -
View more
Software and Firmware
Language- English2
Software - ReleasedFormatSizeAdd to My DocumentsSoftware - Digital Rule Spacial SFX, SMX, S3X online (Version 1.6)Description1. Choose one enclosure dimension 2. Check what components and accessories are available 3. Copy it in the shopping basket and export it as a bill of material in your price toolSize swfSize 753.3 KBDate 12/13/17Description1. Choose one enclosure dimension 2. Check what components and accessories are available 3. Copy it in the shopping basket and export it as a bill of material in your price tool -
Technical FAQs
No results found.Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.