Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Spacial SF
Schneider Eletric NSYSF12660E Picture

NSYSF12660E

Green premium brand logo
Schneider Eletric NSYSF12660E Picture
NSYSF12660E
Green premium brand logo

Spacial SF electronic enclosure - assembled - 1200x600x600 mm

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 2,117.73 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Spacial
    Extended range
    Spacial SF-E
    Application
    Electronic application
    product or component type
    Suitable enclosure
    enclosure nominal height
    47.24 in (1200 mm)
    enclosure nominal width
    23.62 in (600 mm)
    enclosure nominal depth
    23.62 in (600 mm)
    enclosure mounting
    Floor-standing
    device composition
    1 structure
    1 locking system with handle door
    1 roof
    2 door front and rear
    2 side panels
    Complementary
    structure type
    Vertical uprights joined with top and bottom frames
    Formed from a single section
    Panels and doors built into the structure
    Perforated structure with a pitch of 25 mm
    door type
    Solid front
    Glass rear
    number of doors
    Front and rear 2
    door opening side
    Reversible 120 °)
    lock type
    4 points lock, handle with 5 mm double bar insert front and rear doors
    mounting plate description
    Without mounting plate
    type of gland plate
    Without gland plate
    accessibility for operation
    Rear
    Front
    Sides of enclosure
    removable parts
    Door by screws hinge
    Roof by screws
    Side panel by screws
    material
    Frame galvanised steel
    Uprights galvanised steel
    Door sheet steel
    Panels sheet steel
    Hinge zamak
    Handle polyamide 6 with 30 % fibre glass
    surface finish
    epoxy-polyester powder
    color
    Enclosure Gray RAL 7035)
    Handle Black RAL 9005)
    Environment
    standards
    IEC 62208
    IP degree of protection
    IP55 IEC 60529
    IK degree of protection
    IK08 IEC 62262 of transparent door)
    IK10 IEC 62262 of plain door)
    Ordering and shipping details
    Category
    80035 - ENCLOSURE SYSTEMS FLOOR MOUNT
    Discount Schedule
    ES1
    GTIN
    03606485127323
    Returnability
    No
    Country of origin
    ES
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English6
    • Spanish2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 84 MB
    Date 10/31/19
    prp.document.label.format pdf
    Size 84.4 MB
    Date 10/18/19
    prp.document.label.format pdf
    Size 83.1 MB
    Date 10/31/19
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format stp
    Size 17.7 MB
    Date 5/3/16
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYSF12660E : NSYSF12660E_ROHS_CHINA_DECLARATION
    Description
    NSYSF12660E_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/4/20
    Description
    NSYSF12660E_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYSF12660E : NSYSF12660E_ROHS_DECLARATION
    Description
    NSYSF12660E_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/4/20
    Description
    NSYSF12660E_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYSF12660E : NSYSF12660E_REACH_DECLARATION
    Description
    NSYSF12660E_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/4/20
    Description
    NSYSF12660E_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /