USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Spacial SF
Schneider Eletric NSYSF2012802D Picture

NSYSF2012802D

Green premium brand logo
Schneider Eletric NSYSF2012802D Picture
NSYSF2012802D
Green premium brand logo

Spacial SF enclosure without mounting plate - assembled - 2000x1200x800 mm

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    2,296.53 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Spacial
    Extended range
    Spacial SF
    Application
    Multi-purpose
    product or component type
    Suitable enclosure
    enclosure nominal height
    78.74 in (2000 mm)
    enclosure nominal width
    47.24 in (1200 mm)
    enclosure nominal depth
    31.50 in (800 mm)
    enclosure mounting
    Floor-standing
    device composition
    2 sliding rails
    4 mounting plate bracket
    1 structure
    1 rear panel
    1 roof
    2 door
    1 locking system with handle
    1 blocking system left door
    Complementary
    structure type
    Panels and doors built into the structure
    Formed from a single section
    Perforated structure with a pitch of 25 mm
    Vertical uprights joined with top and bottom frames
    door type
    Plain front
    number of doors
    Front face 2
    door opening side
    Left 120 °)
    Right 120 °)
    lock type
    4 points lock, handle with 5 mm double bar insert front right door
    mounting plate description
    Without mounting plate
    type of gland plate
    Without gland plate
    accessibility for operation
    Rear
    Front
    Sides of enclosure
    removable parts
    Door by screws hinge
    Mounting plate by screws mounting plate bracket
    Rear panel by screws
    Roof by screws
    Mounting plate bracket by screws
    Sliding rail by screws
    material
    Frame galvanised steel
    Uprights galvanised steel
    Door sheet steel
    Panels sheet steel
    Hinge zamak
    Handle polyamide 6 with 30 % fibre glass
    surface finish
    epoxy-polyester powder
    color
    Enclosure grey RAL 7035)
    Handle black RAL 9005)
    Environment
    standards
    IEC 62208
    IP degree of protection
    IP55 IEC 60529
    IK degree of protection
    IK10 IEC 62262
    Ordering and shipping details
    Category
    80035 - ENCLOSURE SYSTEMS FLOOR MOUNT
    Discount Schedule
    ES1
    GTIN
    03606485118468
    Package weight(Lbs)
    167.13 kg (368.46 lb(US))
    Returnability
    No
    Country of origin
    ES
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages20
    • English17
    • French7
    • Spanish8
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Universal Enclosures - Catalogue 2020 (Version 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    Size pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    Digest 178 Catalog 28: Universal Enclosures (Version 1.0)
    Description
    Section 28 of Digest 178 provides selection information for universal enclosures including Spacial steel enclosures, Thalassa polyester enclosures, and ClimaSys thermal management systems. Replaces Digest 177 section 28; 0100CT1501_SEC-28
    Size pdf
    Size 1.9 MB
    Date 5/12/19
    Description
    Section 28 of Digest 178 provides selection information for universal enclosures including Spacial steel enclosures, Thalassa polyester enclosures, and ClimaSys thermal management systems. Replaces Digest 177 section 28; 0100CT1501_SEC-28
    Universal Enclosures (Version 2.0)
    Description
    This catalog includes information on steel wall-mounting and floor-standing industrial boxes; stainless-steel wall-mounting and floor-standing enclosures, insulating wall-mounting and floor-standing enclosures, accessories, and thermal management systems.
    Size pdf
    Size 47 MB
    Date 9/19/16
    Description
    This catalog includes information on steel wall-mounting and floor-standing industrial boxes; stainless-steel wall-mounting and floor-standing enclosures, insulating wall-mounting and floor-standing enclosures, accessories, and thermal management systems.
    Size pdf
    Size 16 MB
    Date 5/7/18
    Size pdf
    Size 16.1 MB
    Date 5/7/18
    Envolventes Universales - Catálogo 2017 (Version 3.1)
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    Size pdf
    Size 103.3 MB
    Date 7/7/17
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    CAD
    Format
    Size
    Date
    Add to My Documents
    EPLAN Macros EDZ Format Spacial SF (Version 2.0)
    Description
    EDZ Format - Data Portal
    Size zip
    Size 859.4 MB
    Date 6/12/19
    Description
    EDZ Format - Data Portal
    Size zip
    Size 40.4 MB
    Date 7/7/17
    Files in document
    pdf
    4.3 MB
    stp
    36.1 MB
    CAD Drawing Package for Spacial SF Enclosures (Version 1.0)
    Files in document
    Description
    Format DWG - 2D
    Size zip
    Size 169.7 MB
    Date 5/28/13
    Files in document
    Description
    Format DWG - 2D
    DXF Drawings for Enclosure SF 2000x1200x800 (Version 1.0)
    Description
    When any Customization with Cut-outs is requested to Schneider Electric on an Enclosure, the drawing DXF has to be updated with the exact location and shape of each Cut-out.
    Size zip
    Size 429.9 KB
    Date 2/23/11
    Description
    When any Customization with Cut-outs is requested to Schneider Electric on an Enclosure, the drawing DXF has to be updated with the exact location and shape of each Cut-out.
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 43 MB
    Date 7/10/16
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYSF2012802D_ROHS_CHINA_DECLARATION
    Description
    NSYSF2012802D_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/10/19
    Description
    NSYSF2012802D_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 938.7 KB
    Date 6/6/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYSF2012802D_ROHS_DECLARATION
    Description
    NSYSF2012802D_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/10/19
    Description
    NSYSF2012802D_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Steel floor-standing enclosure - PEP (Version 2.0)
    Description
    Steel Floor-Standing Enclosure
    Size pdf
    Size 349.6 KB
    Date 12/21/15
    Description
    Steel Floor-Standing Enclosure
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYSF2012802D_REACH_DECLARATION
    Description
    NSYSF2012802D_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/10/19
    Description
    NSYSF2012802D_REACH_DECLARATION
    Specification for tender
    Format
    Size
    Date
    Add to My Documents
    Size doc
    Size 90.5 KB
    Date 3/31/10
  • View more View less

    Software and Firmware

    Language
    • English4
    Software - Released
    Format
    Size
    Date
    Add to My Documents
    Software - Digital Rule Spacial SF, SM online (Version 1.6)
    Description
    1. Choose one enclosure dimension 2. Check what components and accessories are available 3. Copy it in the shopping basket and export it as a bill of material in your price tool
    Size swf
    Size 1.4 MB
    Date 12/13/17
    Description
    1. Choose one enclosure dimension 2. Check what components and accessories are available 3. Copy it in the shopping basket and export it as a bill of material in your price tool
    Software - Digital Rule Spacial SF, SM (Version 1.6)
    Description
    Standalone version1. Choose one enclosure dimension2. Check what components and accessories are available3. Copy it in the shopping basket and export it as a bill of material in your price tool
    Size exe
    Size 5.4 MB
    Date 12/13/17
    Description
    Standalone version1. Choose one enclosure dimension2. Check what components and accessories are available3. Copy it in the shopping basket and export it as a bill of material in your price tool
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /