Schneider Electric USA Website

Welcome to our website.

Select your location

View all Spacial SF
Schneider Eletric NSYSF20680E Picture

NSYSF20680E

Green premium brand logo
Schneider Eletric NSYSF20680E Picture
NSYSF20680E
Green premium brand logo

Spacial SF electronic enclosure - assembled - 2000x600x800 mm

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 1,985.37 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    range
    Spacial
    Extended range
    Spacial SF-E
    Application
    Electronic application
    product or component type
    Suitable enclosure
    enclosure nominal height
    78.74 in (2000 mm)
    enclosure nominal width
    23.62 in (600 mm)
    enclosure nominal depth
    31.50 in (800 mm)
    enclosure mounting
    Floor-standing
    device composition
    1 structure
    1 locking system with handle door
    1 roof
    2 door front and rear
    2 side panels
    Complementary
    structure type
    Panels and doors built into the structure
    Vertical uprights joined with top and bottom frames
    Formed from a single section
    Perforated structure with a pitch of 25 mm
    door type
    Plain front
    Glazed rear
    number of doors
    Front and rear 2
    door opening side
    Reversible 120 °)
    lock type
    4 points lock, handle with 5 mm double bar insert front and rear doors
    mounting plate description
    Without mounting plate
    type of gland plate
    Without gland plate
    accessibility for operation
    Rear
    Sides of enclosure
    Front
    removable parts
    Door by screws hinge
    Roof by screws
    Side panel by screws
    material
    Frame galvanised steel
    Uprights galvanised steel
    Door sheet steel
    Panels sheet steel
    Hinge zamak
    Handle polyamide 6 with 30 % fibre glass
    surface finish
    epoxy-polyester powder
    color
    Enclosure grey RAL 7035)
    Handle black RAL 9005)
    Environment
    standards
    IEC 62208
    IP degree of protection
    IP55 IEC 60529
    IK degree of protection
    IK08 IEC 62262 of transparent door)
    IK10 IEC 62262 of plain door)
    Ordering and shipping details
    Category
    80035 - ENCLOSURE SYSTEMS FLOOR MOUNT
    Discount Schedule
    ES1
    GTIN
    03606485127378
    Package weight(Lbs)
    136.71 kg (301.4 lb(US))
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English5
    • Spanish2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Universal Enclosures - Catalogue 2020 (Version 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    Size pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    Envolventes Universales - Catálogo 2017 (Version 3.1)
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    Size pdf
    Size 103.3 MB
    Date 7/7/17
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size stp
    Size 20.3 MB
    Date 5/3/16
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYSF20680E : NSYSF20680E_ROHS_CHINA_DECLARATION
    Description
    NSYSF20680E_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/24/20
    Description
    NSYSF20680E_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYSF20680E : NSYSF20680E_ROHS_DECLARATION
    Description
    NSYSF20680E_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/24/20
    Description
    NSYSF20680E_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYSF20680E : NSYSF20680E_REACH_DECLARATION
    Description
    NSYSF20680E_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/24/20
    Description
    NSYSF20680E_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /