Schneider Electric USA Website

Welcome to our website.

Select your location

View all Spacial SF
Schneider Eletric NSYSFBKSH Picture

NSYSFBKSH

Green premium brand logo
Schneider Eletric NSYSFBKSH Picture
NSYSFBKSH
Green premium brand logo

Spacial SF kit for coupling the previous version (OLN-Spacial 6000) - IP55

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    159.97 USD
The maximum number of products that can be compared is 4

  • Main
    range
    Spacial
    accessory / separate part category
    Coupling accessory
    product or component type
    Coupling kit
    application
    Multi-purpose
    mounting location
    Side coupling of 2 enclosures
    Depthwise coupling of 2 enclosures
    range compatibility
    Spacial SF suitable enclosure
    device composition
    4 spacer
    4 flat connector
    fixing elements
    sealing gasket
    quantity per set
    Set of 1
    Complementary
    material
    Sealing gasket EPDM
    Flat connector steel
    Spacer steel
    surface finish
    Zinc coated
    fixing mode
    By screws M6 self tapping
    height
    2.76 in (70 mm)
    width
    15.75 in (400 mm)
    depth
    15.75 in (400 mm)
    IP degree of protection
    IP55
    mounting diameter
    0.00 in (0 mm)
    Ordering and shipping details
    Category
    80036 - ENCLOSURE SYSTEMS ACCESSORIES
    Discount Schedule
    ES1
    GTIN
    03606485131801
    Package weight(Lbs)
    0.65 kg (1.44 lb(US))
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English7
    • Spanish2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Universal Enclosures - Catalogue 2020 (Version 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    Size pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    Envolventes Universales - Catálogo 2017 (Version 3.1)
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    Size pdf
    Size 103.3 MB
    Date 7/7/17
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 798.9 KB
    Date 10/20/17
    Files in document
    pdf
    410.2 KB
    stp
    388.7 KB
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYSFBKSH : NSYSFBKSH_ROHS_CHINA_DECLARATION
    Description
    NSYSFBKSH_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/18/20
    Description
    NSYSFBKSH_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYSFBKSH : NSYSFBKSH_ROHS_DECLARATION
    Description
    NSYSFBKSH_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/18/20
    Description
    NSYSFBKSH_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Steel floor-standing enclosure - PEP (Version 2.0)
    Description
    Steel Floor-Standing Enclosure
    Size pdf
    Size 349.6 KB
    Date 12/21/15
    Description
    Steel Floor-Standing Enclosure
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYSFBKSH : NSYSFBKSH_REACH_DECLARATION
    Description
    NSYSFBKSH_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/18/20
    Description
    NSYSFBKSH_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /