USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Spacial SF
Schneider Eletric NSYSFD2082D Picture

NSYSFD2082D

Green premium brand logo
Schneider Eletric NSYSFD2082D Picture
NSYSFD2082D
Green premium brand logo

Spacial SF double plain doors - 2000x800 mm

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    458.39 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Spacial
    accessory / separate part category
    Enclosure accessory
    product or component type
    Door
    Application
    Multi-purpose
    For enclosure nominal dimensions
    -
    mounting location
    Front
    range compatibility
    Spacial SF
    device composition
    1 lock with handle and 5 mm double bar insert
    1 locking bar system 4 points
    2 door
    1 blocking system
    2 reinforcement frame
    8 hinges
    quantity per set
    Set of 1
    Complementary
    material
    sheet steel
    color
    grey RAL 7035)
    surface finish
    Epoxy-polyester powder
    lock type
    Lock 5 mm double bar
    number of locks
    1
    door type
    External plain
    door opening side
    Reversible 120 °)
    height
    Nominal 78.74 in (2000 mm)
    width
    Nominal 31.50 in (800 mm)
    Ordering and shipping details
    Category
    80035 - ENCLOSURE SYSTEMS FLOOR MOUNT
    Discount Schedule
    ES1
    GTIN
    03606480067617
    Package weight(Lbs)
    34.93 kg (77 lb(US))
    Returnability
    No
    Country of origin
    ES
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages9
    • English8
    • French2
    • Spanish3
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Universal Enclosures - Catalogue 2020 (Version 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    Size pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    Universal Enclosures (Version 2.0)
    Description
    This catalog includes information on steel wall-mounting and floor-standing industrial boxes; stainless-steel wall-mounting and floor-standing enclosures, insulating wall-mounting and floor-standing enclosures, accessories, and thermal management systems.
    Size pdf
    Size 47 MB
    Date 9/19/16
    Description
    This catalog includes information on steel wall-mounting and floor-standing industrial boxes; stainless-steel wall-mounting and floor-standing enclosures, insulating wall-mounting and floor-standing enclosures, accessories, and thermal management systems.
    Envolventes Universales - Catálogo 2017 (Version 3.1)
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    Size pdf
    Size 103.3 MB
    Date 7/7/17
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 101 MB
    Date 7/10/16
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    Spacial SF double plain doors - 2000x800 mm
    Description
    Spacial SF double plain doors - 2000x800 mm
    Size pdf
    Size 195.3 KB
    Date 12/8/19
    Description
    Spacial SF double plain doors - 2000x800 mm
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Spacial SF double plain doors - 2000x800 mm
    Description
    Spacial SF double plain doors - 2000x800 mm
    Size pdf
    Size 195.3 KB
    Date 12/8/19
    Description
    Spacial SF double plain doors - 2000x800 mm
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Steel floor-standing enclosure - PEP (Version 2.0)
    Description
    Steel Floor-Standing Enclosure
    Size pdf
    Size 349.6 KB
    Date 12/21/15
    Description
    Steel Floor-Standing Enclosure
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Spacial SF double plain doors - 2000x800 mm
    Description
    Spacial SF double plain doors - 2000x800 mm
    Size pdf
    Size 195.3 KB
    Date 12/8/19
    Description
    Spacial SF double plain doors - 2000x800 mm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /