USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Thalassa PLM
Schneider Eletric NSYSFSPLMG Picture

NSYSFSPLMG

Green premium brand logo
Schneider Eletric NSYSFSPLMG Picture
NSYSFSPLMG
Green premium brand logo

floor mounting pillar polyester H=800mm for PLM54 and 64

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    720.97 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Thalassa
    accessory / separate part category
    Mounting accessory
    product or component type
    Support pillar
    Application
    Multi-purpose
    For enclosure nominal dimensions
    -
    mounting location
    On the floor
    range compatibility
    Thalassa PLM
    device composition
    fixing elements
    1 support pillar
    1 floor frame
    Complementary
    material
    Support pillar polyester charged with fibreglass
    Floor frame steel
    color
    Support pillar grey RAL 7035)
    fixing mode
    By fixing element
    height
    31.50 in (800 mm)
    width
    At the base 15.94 in (405 mm)
    On the top 13.98 in (355 mm)
    depth
    At the base 7.87 in (200 mm)
    On the top 6.50 in (165 mm)
    Ordering and shipping details
    Category
    80034 - ENCLOSURE SYSTEMS WALL MOUNT METAL
    Discount Schedule
    ES1
    GTIN
    03606480777301
    Package weight(Lbs)
    7.22 kg (15.91 lb(US))
    Returnability
    No
    Country of origin
    ES
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals which are known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • All Languages12
    • English9
    • French3
    • Spanish4
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Universal Enclosures - Catalogue 2020 (Version 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    Size pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    Size pdf
    Size 16 MB
    Date 5/7/18
    Size pdf
    Size 16.1 MB
    Date 5/7/18
    Envolventes Universales - Catálogo 2017 (Version 3.1)
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    Size pdf
    Size 103.3 MB
    Date 7/7/17
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    CAD
    Format
    Size
    Date
    Add to My Documents
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Thalassa polyester enclosures (Version 1.0)
    Description
    8-page brochure thalassa polyester enclosures
    Size pdf
    Size 3.5 MB
    Date 1/1/17
    Description
    8-page brochure thalassa polyester enclosures
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYSFSPLMG_ROHS_CHINA_DECLARATION
    Description
    NSYSFSPLMG_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/7/19
    Description
    NSYSFSPLMG_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYSFSPLMG_ROHS_DECLARATION
    Description
    NSYSFSPLMG_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/7/19
    Description
    NSYSFSPLMG_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYSFSPLMG_REACH_DECLARATION
    Description
    NSYSFSPLMG_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/7/19
    Description
    NSYSFSPLMG_REACH_DECLARATION
  • View more View less

    Software and Firmware

    Language
    • English4
    Software - Released
    Format
    Size
    Date
    Add to My Documents
    Software - Digital Rule Thalassa PLM-PLA (Version 2.0)
    Description
    Standalone version 1. Choose one enclosure dimension 2. Check what components and accessories are available 3. Copy it in the shopping basket and export it as a bill of material in your price tool
    Size exe
    Size 5.1 MB
    Date 7/12/16
    Description
    Standalone version 1. Choose one enclosure dimension 2. Check what components and accessories are available 3. Copy it in the shopping basket and export it as a bill of material in your price tool
    Software - Digital Rule Thalassa PLM-PLA online (Version 2.0)
    Description
    1. Choose one enclosure dimension 2. Check what components and accessories are available 3. Copy it in the shopping basket and export it as a bill of material in your price tool
    Size swf
    Size 1 MB
    Date 7/12/16
    Description
    1. Choose one enclosure dimension 2. Check what components and accessories are available 3. Copy it in the shopping basket and export it as a bill of material in your price tool
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /