USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Spacial SF
Schneider Eletric NSYSFWFIX Picture

NSYSFWFIX

Green premium brand logo
Schneider Eletric NSYSFWFIX Picture
NSYSFWFIX
Green premium brand logo

Spacial SF wall mounting fixing support - set of 2

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    38.94 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Spacial
    accessory / separate part category
    Fixing accessory
    product or component type
    Wall fixing support
    Application
    Multi-purpose
    For enclosure nominal dimensions
    -
    mounting location
    On roof of enclosure
    range compatibility
    Spacial SF
    device composition
    2 support
    quantity per set
    Set of 1
    Complementary
    material
    steel
    surface finish
    Zinc coated
    fixing mode
    By screws M12 - roof fixing point
    permanent permissible load
    0.00 lb(US) (0 kg)
    height
    0.00 in (0 mm)
    Ordering and shipping details
    Category
    80036 - ENCLOSURE SYSTEMS ACCESSORIES
    Discount Schedule
    ES1
    GTIN
    03606485131863
    Package weight(Lbs)
    0.33 kg (0.72 lb(US))
    Returnability
    No
    Country of origin
    ES
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals which are known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages9
    • English8
    • Spanish3
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Universal Enclosures - Catalogue 2020 (Version 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    Size pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    Universal Enclosures (Version 2.0)
    Description
    This catalog includes information on steel wall-mounting and floor-standing industrial boxes; stainless-steel wall-mounting and floor-standing enclosures, insulating wall-mounting and floor-standing enclosures, accessories, and thermal management systems.
    Size pdf
    Size 47 MB
    Date 9/19/16
    Description
    This catalog includes information on steel wall-mounting and floor-standing industrial boxes; stainless-steel wall-mounting and floor-standing enclosures, insulating wall-mounting and floor-standing enclosures, accessories, and thermal management systems.
    Envolventes Universales - Catálogo 2017 (Version 3.1)
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    Size pdf
    Size 103.3 MB
    Date 7/7/17
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 368.7 KB
    Date 10/20/17
    Files in document
    pdf
    333.6 KB
    stp
    35.2 KB
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 2.5 MB
    Date 10/23/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    Spacial SF wall mounting fixing support - set of 2
    Description
    Spacial SF wall mounting fixing support - set of 2
    Size pdf
    Size 195.3 KB
    Date 12/8/19
    Description
    Spacial SF wall mounting fixing support - set of 2
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Spacial SF wall mounting fixing support - set of 2
    Description
    Spacial SF wall mounting fixing support - set of 2
    Size pdf
    Size 195.3 KB
    Date 12/8/19
    Description
    Spacial SF wall mounting fixing support - set of 2
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Steel floor-standing enclosure - PEP (Version 2.0)
    Description
    Steel Floor-Standing Enclosure
    Size pdf
    Size 349.6 KB
    Date 12/21/15
    Description
    Steel Floor-Standing Enclosure
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Spacial SF wall mounting fixing support - set of 2
    Description
    Spacial SF wall mounting fixing support - set of 2
    Size pdf
    Size 195.3 KB
    Date 12/8/19
    Description
    Spacial SF wall mounting fixing support - set of 2
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /