USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Spacial SFX
Schneider Eletric NSYSFX201260 Picture

NSYSFX201260

Green premium brand logo
Schneider Eletric NSYSFX201260 Picture
NSYSFX201260
Green premium brand logo

SFX 304L stainless suitable enclosure, H2000xW1200xD600mm, Scotch Brite® finish.

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    13,875.04 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Spacial
    product name
    Spacial SFX
    enclosure type
    Multi-purpose
    category
    Suitable enclosure
    nominal height
    78.74 in (2000 mm)
    nominal width
    47.24 in (1200 mm)
    nominal depth
    23.62 in (600 mm)
    product installation
    Floor-standing
    device composition
    1 structure
    2 door with reinforcement frame
    1 locking system with handle door
    4 mounting plate bracket
    1 cable gland plate
    Complementary
    body type
    Single piece structure folded and welded
    Rear panel integrated
    door type
    Plain
    number of doors
    Front face 2
    door opening side
    Reversible 120 °)
    lock type
    3 points lock, handle with 5 mm double-bar insert
    mounting plate description
    Without mounting plate
    type of gland plate
    Plain
    accessibility for operation
    Front
    Side
    removable parts
    Door by hinges
    Mounting plate bracket by screws
    Cable gland plate by clips
    material
    Structure and door stainless steel 304L
    Handle zamak
    Hinge stainless steel
    surface finish
    Enclosure Scotch-Brite® brushed
    Handle painted
    net weight
    250.22 lb(US) (113.5 kg)
    Environment
    standards
    IEC 62208
    IP degree of protection
    IP55 IEC 60529
    IK degree of protection
    IK10 IEC 62262
    environmental characteristic
    Corrosive
    Specific hygiene
    Ordering and shipping details
    Category
    80035 - ENCLOSURE SYSTEMS FLOOR MOUNT
    Discount Schedule
    ES1
    GTIN
    03606480155666
    Package weight(Lbs)
    113.26 kg (249.7 lb(US))
    Returnability
    No
    Country of origin
    BG
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals which are known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages17
    • English14
    • French5
    • Spanish6
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Universal Enclosures - Catalogue 2020 (Version 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    Size pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    Size pdf
    Size 16 MB
    Date 5/7/18
    Size pdf
    Size 16.1 MB
    Date 5/7/18
    Envolventes Universales - Catálogo 2017 (Version 3.1)
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    Size pdf
    Size 103.3 MB
    Date 7/7/17
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    CAD
    Format
    Size
    Date
    Add to My Documents
    DXF Drawings for Enclosure SFX 2000x1200x600 (Version 1.0)
    Description
    When any Customization with Cut-outs is requested to Schneider Electric on an Enclosure, the drawing DXF has to be updated with the exact location and shape of each Cut-out.
    Size zip
    Size 414.5 KB
    Date 4/14/11
    Description
    When any Customization with Cut-outs is requested to Schneider Electric on an Enclosure, the drawing DXF has to be updated with the exact location and shape of each Cut-out.
    Size zip
    Size 359.6 KB
    Date 9/24/10
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Universal Enclosures (Version 1.0)
    Description
    Overview brochure for Universal Enclosure offer 6-page tri-fold
    Size pdf
    Size 7.9 MB
    Date 5/26/17
    Description
    Overview brochure for Universal Enclosure offer 6-page tri-fold
    Spacial Steel Wall-mounting Enclosures (Version 1.0)
    Description
    8-page brochure spacial steel wall-mounting enclosures
    Size pdf
    Size 8 MB
    Date 1/1/17
    Description
    8-page brochure spacial steel wall-mounting enclosures
    Spacial Stainless-steel Enclosures (Version 1.0)
    Description
    8-pages brochure spacial stainless-steel enclosures
    Size pdf
    Size 8 MB
    Date 1/1/17
    Description
    8-pages brochure spacial stainless-steel enclosures
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 5.1 MB
    Date 11/14/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    SFX 304L stainless suitable enclosure, H2000xW1200xD600mm, Scotch Brite® finish.
    Description
    SFX 304L stainless suitable enclosure, H2000xW1200xD600mm, Scotch Brite® finish.
    Size pdf
    Size 195.3 KB
    Date 12/10/19
    Description
    SFX 304L stainless suitable enclosure, H2000xW1200xD600mm, Scotch Brite® finish.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    SFX 304L stainless suitable enclosure, H2000xW1200xD600mm, Scotch Brite® finish.
    Description
    SFX 304L stainless suitable enclosure, H2000xW1200xD600mm, Scotch Brite® finish.
    Size pdf
    Size 195.3 KB
    Date 12/10/19
    Description
    SFX 304L stainless suitable enclosure, H2000xW1200xD600mm, Scotch Brite® finish.
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Steel floor-standing enclosure - PEP (Version 2.0)
    Description
    Steel Floor-Standing Enclosure
    Size pdf
    Size 349.6 KB
    Date 12/21/15
    Description
    Steel Floor-Standing Enclosure
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    SFX 304L stainless suitable enclosure, H2000xW1200xD600mm, Scotch Brite® finish.
    Description
    SFX 304L stainless suitable enclosure, H2000xW1200xD600mm, Scotch Brite® finish.
    Size pdf
    Size 195.3 KB
    Date 12/10/19
    Description
    SFX 304L stainless suitable enclosure, H2000xW1200xD600mm, Scotch Brite® finish.
  • View more View less

    Software and Firmware

    Language
    • English2
    Software - Released
    Format
    Size
    Date
    Add to My Documents
    Software - Digital Rule Spacial SFX, SMX, S3X online (Version 1.6)
    Description
    1. Choose one enclosure dimension 2. Check what components and accessories are available 3. Copy it in the shopping basket and export it as a bill of material in your price tool
    Size swf
    Size 753.3 KB
    Date 12/13/17
    Description
    1. Choose one enclosure dimension 2. Check what components and accessories are available 3. Copy it in the shopping basket and export it as a bill of material in your price tool
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /