Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Spacial SM
Schneider Eletric NSYSPCR Picture

NSYSPCR

Green premium brand logo
Schneider Eletric NSYSPCR Picture
NSYSPCR
Green premium brand logo

Bracket for fixing crossrails in the plinth. Regulation 25mm pitch.

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 120.24 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Spacial
    accessory / separate part category
    Installation accessory
    product or component type
    Support
    Application
    Multi-purpose
    For enclosure nominal dimensions
    -
    mounting support
    Plinth corner
    range compatibility
    Spacial S3D
    Spacial CRN
    Spacial SF
    Spacial SM
    Spacial SD
    device composition
    fixing elements
    12 support
    quantity per set
    Set of 1
    Complementary
    material
    Steel
    surface finish
    Zinc coated
    fixing mode
    By screws M6 - on corners of plinth
    adjustment
    Adjustable in height every 25 mm
    thickness
    0.08 in (2 mm)
    Ordering and shipping details
    Category
    80036 - ENCLOSURE SYSTEMS ACCESSORIES
    Discount Schedule
    ES1
    GTIN
    00785901829973
    Returnability
    No
    Country of origin
    ES
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages9
    • English8
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 84 MB
    Date 10/31/19
    prp.document.label.format pdf
    Size 84.4 MB
    Date 10/18/19
    prp.document.label.format pdf
    Size 47 MB
    Date 9/19/16
    prp.document.label.format pdf
    Size 83.1 MB
    Date 10/31/19
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 511.6 KB
    Date 8/2/13
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYSPCR : NSYSPCR_ROHS_CHINA_DECLARATION
    Description
    NSYSPCR_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    NSYSPCR_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYSPCR : NSYSPCR_ROHS_DECLARATION
    Description
    NSYSPCR_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    NSYSPCR_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 349.6 KB
    Date 12/21/15
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYSPCR : NSYSPCR_REACH_DECLARATION
    Description
    NSYSPCR_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    NSYSPCR_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /