Universal cross rails, PanelSeT SFN, Spacial SF, Spacial SM, H300 W40mm, 1 row, set of 2

NSYSUCR4030

Product availability: Non-Stock - Not normally stocked in distribution facility
notification_ok
Used for the creation of structures inside the enclosure.
notification_ok
Cross-rails available in three sizes: 40 mm (one row), 65 mm (two rows) and 90 mm (three rows).
notification_ok
Each row is perforated every 25 mm with a 5.2 mm diameter hole
notification_ok
A 11x13 mm cutout which enables fixing by means of M6 self-tapping screws, ref
notification_ok
Equipment are fixed by means of caged nuts or self-tapping screws, Material: Zinc-coated steel

Environmental Data

Environmental Data
Total lifecycle Carbon footprint
4 kg CO2 eq.
Use Better
Packaging made with recycled cardboard
information_stroke
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
No
Use Again
Recyclability potential, in %
information_stroke
The calculation of the recyclability potential relies on the scenario "France - parts are shredded" of TR62635 considering all parts in the product and materials recyclability. We recognized that this may not always allow comparison with other competitor offers on the market and are waiting for a common standard to be published end of 2026.
98
Take-back
information_stroke
Whether the product has been included in a global take-back program. Some products are eligible in some geographies, please verify if it's available in your country.
No
64.79 USD
information_stroke
Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
  • Help and Contact Center
  • Contact Sales
  • Find our Offices
  • Where to Buy
  • Tech Support: 877-342-5173
  • Careers
  • Company Profile
  • Investors
  • Newsroom
  • Report a Misconduct
  • Product Documentation
  • Software and Firmware
  • Product Selector
  • Product Replacement
  • DigestPLUS Online Catalog
  • Industries
  • Partners
  • Schneider Electric Community
  • Events
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings