USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Spacial CRN
Schneider Eletric NSYTC4 Picture

NSYTC4

Schneider Eletric NSYTC4 Picture
NSYTC4

Blind caps 36.5 mm

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    1.09 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Spacial
    Thalassa
    accessory / separate part category
    Insulation accessory
    product or component type
    Blind cap
    range compatibility
    Spacial SBD enclosure
    Thalassa PLS enclosure
    Thalassa PLM enclosure
    Thalassa PLA enclosure
    Spacial CRN enclosure
    Spacial S3CM enclosure
    Spacial S3D enclosure
    Complementary
    quantity per set
    Set of 50
    material
    Black PVC (polyvinyl chloride)
    diameter
    External 1.44 in (36.5 mm)
    cut-out dimensions
    Ø 29.5 mm
    depth
    External 0.28 in (7 mm)
    Ordering and shipping details
    Category
    80036 - ENCLOSURE SYSTEMS ACCESSORIES
    Discount Schedule
    ES1
    GTIN
    03606480184543
    Package weight(Lbs)
    0.04 kg (0.09 lb(US))
    Returnability
    No
    Country of origin
    ES
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Spacial S3D - Steel Wall Mounting Enclosure (Version 2.0)
    Description
    Spacial S3D - Steel Wall Mounting Enclosure
    Size pdf
    Size 391.5 KB
    Date 12/22/15
    Description
    Spacial S3D - Steel Wall Mounting Enclosure
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /