USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Spacial S3X
Schneider Eletric NSYTC6CSX Picture

NSYTC6CSX

Green premium brand logo
Schneider Eletric NSYTC6CSX Picture
NSYTC6CSX
Green premium brand logo

Square male lock insert 6mm for Spacial S3X enclosure, 100% stainless steel

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    32.54 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Spacial
    product or component type
    Lock insert
    Complementary
    accessory / separate part category
    Locking accessory
    accessory / separate part type
    Insert for lock
    device application
    Multi-purpose
    mounting support
    Direct mounting on standard lock
    range compatibility
    Spacial S3X
    device composition
    1 shape insert
    quantity per set
    Set of 1
    material
    Shape insert stainless steel
    lock type
    Lock 6 mm square insert
    Ordering and shipping details
    Category
    80036 - ENCLOSURE SYSTEMS ACCESSORIES
    Discount Schedule
    ES1
    GTIN
    03606480156144
    Package weight(Lbs)
    0.08 kg (0.18 lb(US))
    Returnability
    No
    Country of origin
    ES
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals which are known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages14
    • English11
    • French2
    • Spanish3
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Universal Enclosures - Catalogue 2020 (Version 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    Size pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    Universal Enclosures (Version 2.0)
    Description
    This catalog includes information on steel wall-mounting and floor-standing industrial boxes; stainless-steel wall-mounting and floor-standing enclosures, insulating wall-mounting and floor-standing enclosures, accessories, and thermal management systems.
    Size pdf
    Size 47 MB
    Date 9/19/16
    Description
    This catalog includes information on steel wall-mounting and floor-standing industrial boxes; stainless-steel wall-mounting and floor-standing enclosures, insulating wall-mounting and floor-standing enclosures, accessories, and thermal management systems.
    Size pdf
    Size 16 MB
    Date 5/7/18
    Size pdf
    Size 16.1 MB
    Date 5/7/18
    Envolventes Universales - Catálogo 2017 (Version 3.1)
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    Size pdf
    Size 103.3 MB
    Date 7/7/17
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    User guide
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 174.5 KB
    Date 11/3/10
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Universal Enclosures (Version 1.0)
    Description
    Overview brochure for Universal Enclosure offer 6-page tri-fold
    Size pdf
    Size 7.9 MB
    Date 5/26/17
    Description
    Overview brochure for Universal Enclosure offer 6-page tri-fold
    Spacial Steel Wall-mounting Enclosures (Version 1.0)
    Description
    8-page brochure spacial steel wall-mounting enclosures
    Size pdf
    Size 8 MB
    Date 1/1/17
    Description
    8-page brochure spacial steel wall-mounting enclosures
    Spacial Stainless-steel Enclosures (Version 1.0)
    Description
    8-pages brochure spacial stainless-steel enclosures
    Size pdf
    Size 8 MB
    Date 1/1/17
    Description
    8-pages brochure spacial stainless-steel enclosures
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Square male lock insert 6mm for Spacial S3X enclosure, 100% stainless steel
    Description
    Square male lock insert 6mm for Spacial S3X enclosure, 100% stainless steel
    Size pdf
    Size 195.3 KB
    Date 11/20/19
    Description
    Square male lock insert 6mm for Spacial S3X enclosure, 100% stainless steel
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Square male lock insert 6mm for Spacial S3X enclosure, 100% stainless steel
    Description
    Square male lock insert 6mm for Spacial S3X enclosure, 100% stainless steel
    Size pdf
    Size 195.3 KB
    Date 11/20/19
    Description
    Square male lock insert 6mm for Spacial S3X enclosure, 100% stainless steel
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    Square male lock insert 6mm for Spacial S3X enclosure, 100% stainless steel
    Description
    Square male lock insert 6mm for Spacial S3X enclosure, 100% stainless steel
    Size pdf
    Size 195.3 KB
    Date 11/20/19
    Description
    Square male lock insert 6mm for Spacial S3X enclosure, 100% stainless steel
  • View more View less

    Software and Firmware

    Language
    • English2
    Software - Released
    Format
    Size
    Date
    Add to My Documents
    Software - Digital Rule Spacial SFX, SMX, S3X online (Version 1.6)
    Description
    1. Choose one enclosure dimension 2. Check what components and accessories are available 3. Copy it in the shopping basket and export it as a bill of material in your price tool
    Size swf
    Size 753.3 KB
    Date 12/13/17
    Description
    1. Choose one enclosure dimension 2. Check what components and accessories are available 3. Copy it in the shopping basket and export it as a bill of material in your price tool
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /