USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Spacial S3D
Schneider Eletric NSYTDC34 Picture
Discontinued

NSYTDC34

Schneider Eletric NSYTDC34 Picture
Discontinued
NSYTDC34

Quarter-turn sliding nut M3/ M4 to be mounted on Double-profile DIN rails

Show more characteristics
NSYTDC34NSYTDC34  has not been replaced. Please contact your customer care center for more information.
  • Price*
    0.85 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Thalassa
    accessory / separate part category
    Fixing accessory
    product or component type
    Nut
    Application
    Multi-purpose
    Complementary
    range compatibility
    Thalassa PLA
    Thalassa PLM
    Thalassa PLS
    Spacial S3D
    Spacial CRN
    Spacial S3CM
    quantity per set
    Set of 100
    thread type
    M4
    M3
    Ordering and shipping details
    Category
    80036-ENCLOSURE SYSTEMS ACCESSORIES
    Discount Schedule
    ES1
    GTIN
    03606480184697
    Package weight(Lbs)
    0.00 lb(US) (0.002 kg)
    Returnability
    No
    Country of origin
    FR
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Steel floor-standing enclosure - PEP (Version 2.0)
    Description
    Steel Floor-Standing Enclosure
    Size pdf
    Size 349.6 KB
    Date 12/21/15
    Description
    Steel Floor-Standing Enclosure
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /