USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Spacial CRN
Schneider Eletric NSYTEC6ML Picture

NSYTEC6ML

Schneider Eletric NSYTEC6ML Picture
NSYTEC6ML

Transformation of std lock to a retractable 3 point lock with square 6mm insert

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    110.21 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Spacial
    product or component type
    Handle
    Complementary
    accessory / separate part type
    Retractable handle 3 point lock
    device application
    Multi-purpose
    mounting support
    Direct mounting on door
    range compatibility
    Spacial CRN
    device composition
    1 handle with lock
    quantity per set
    Set of 1
    lock type
    Lock 6 mm square insert
    Ordering and shipping details
    Category
    80036 - ENCLOSURE SYSTEMS ACCESSORIES
    Discount Schedule
    ES1
    GTIN
    03606480184819
    Package weight(Lbs)
    0.27 kg (0.59 lb(US))
    Returnability
    No
    Country of origin
    ES
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Steel floor-standing enclosure - PEP (Version 2.0)
    Description
    Steel Floor-Standing Enclosure
    Size pdf
    Size 349.6 KB
    Date 12/21/15
    Description
    Steel Floor-Standing Enclosure
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /