USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Thalassa PLM
Schneider Eletric NSYTEX5 Picture

NSYTEX5

Green premium brand logo
Schneider Eletric NSYTEX5 Picture
NSYTEX5
Green premium brand logo

Expandable M5 nuts to be installed in the bosses of the polyester enclosures

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    1.11 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Thalassa
    accessory / separate part category
    Fixing accessory
    product or component type
    Insert
    Application
    Multi-purpose
    Complementary
    range compatibility
    Thalassa PLS compact enclosure
    Thalassa PLM insulating modular box
    quantity per set
    Set of 20
    thread type
    M5
    Ordering and shipping details
    Category
    80036 - ENCLOSURE SYSTEMS ACCESSORIES
    Discount Schedule
    ES1
    GTIN
    03606480192753
    Package weight(Lbs)
    0.00 kg (0 lb(US))
    Returnability
    No
    Country of origin
    ES
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English6
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Universal Enclosures - Catalogue 2020 (Version 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    Size pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    Envolventes Universales - Catálogo 2017 (Version 3.1)
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    Size pdf
    Size 103.3 MB
    Date 7/7/17
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Thalassa polyester enclosures (Version 1.0)
    Description
    8-page brochure thalassa polyester enclosures
    Size pdf
    Size 3.5 MB
    Date 1/1/17
    Description
    8-page brochure thalassa polyester enclosures
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    Expandable M5 nuts to be installed in the bosses of the polyester enclosures
    Description
    Expandable M5 nuts to be installed in the bosses of the polyester enclosures
    Size pdf
    Size 195.3 KB
    Date 12/11/19
    Description
    Expandable M5 nuts to be installed in the bosses of the polyester enclosures
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Expandable M5 nuts to be installed in the bosses of the polyester enclosures
    Description
    Expandable M5 nuts to be installed in the bosses of the polyester enclosures
    Size pdf
    Size 195.3 KB
    Date 12/11/19
    Description
    Expandable M5 nuts to be installed in the bosses of the polyester enclosures
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 343.6 KB
    Date 10/4/16
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Expandable M5 nuts to be installed in the bosses of the polyester enclosures
    Description
    Expandable M5 nuts to be installed in the bosses of the polyester enclosures
    Size pdf
    Size 195.3 KB
    Date 12/11/19
    Description
    Expandable M5 nuts to be installed in the bosses of the polyester enclosures
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /