USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Spacial CRN
Schneider Eletric NSYTJ5015 Picture

NSYTJ5015

Schneider Eletric NSYTJ5015 Picture
NSYTJ5015

Spacial WM enclosure canopy W500xD150 Colour RAL7035.. Fixings supplied.

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    60.83 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Spacial
    accessory / separate part category
    Enclosure accessory
    product or component type
    Canopy
    Application
    Multi-purpose
    range compatibility
    Spacial CRN
    Spacial S3D
    mounting location
    On top of enclosure
    device composition
    canopy
    fixing elements
    instruction sheet
    Complementary
    material
    galvanised steel
    color
    grey RAL 7035)
    surface finish
    Epoxy-polyester powder
    fixing mode
    By 4 screws M6
    height
    1.42 in (36 mm)
    width
    Real 20.04 in (509 mm)
    Nominal 19.69 in (500 mm)
    depth
    Nominal 5.91 in (150 mm)
    net weight
    3.64 lb(US) (1.65 kg)
    mounting diameter
    0.31 in (8 mm)
    Ordering and shipping details
    Category
    80036 - ENCLOSURE SYSTEMS ACCESSORIES
    Discount Schedule
    ES1
    GTIN
    03606480198779
    Package weight(Lbs)
    1.61 kg (3.56 lb(US))
    Returnability
    No
    Country of origin
    ES
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals which are known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages11
    • English10
    • Spanish6
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Universal Enclosures - Catalogue 2020 (Version 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    Size pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    Universal Enclosures (Version 2.0)
    Description
    This catalog includes information on steel wall-mounting and floor-standing industrial boxes; stainless-steel wall-mounting and floor-standing enclosures, insulating wall-mounting and floor-standing enclosures, accessories, and thermal management systems.
    Size pdf
    Size 47 MB
    Date 9/19/16
    Description
    This catalog includes information on steel wall-mounting and floor-standing industrial boxes; stainless-steel wall-mounting and floor-standing enclosures, insulating wall-mounting and floor-standing enclosures, accessories, and thermal management systems.
    Envolventes Universales - Catálogo 2017 (Version 3.1)
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    Size pdf
    Size 103.3 MB
    Date 7/7/17
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    User guide
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 195.4 KB
    Date 1/19/16
    CAD
    Format
    Size
    Date
    Add to My Documents
    EPLAN Macros EDZ Format Spacial CRN (Version 2.0)
    Description
    EDZ Format - Data Portal. Please choose ProPanel version for 3D macros. Help file available in a separate file.
    Size zip
    Size 670.6 MB
    Date 9/12/19
    Description
    EDZ Format - Data Portal. Please choose ProPanel version for 3D macros. Help file available in a separate file.
    Size zip
    Size 1.4 MB
    Date 1/13/14
    Files in document
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYTJ5015_ROHS_DECLARATION
    Description
    NSYTJ5015_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/19/19
    Description
    NSYTJ5015_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Spacial S3D - Steel Wall Mounting Enclosure (Version 2.0)
    Description
    Spacial S3D - Steel Wall Mounting Enclosure
    Size pdf
    Size 391.5 KB
    Date 12/22/15
    Description
    Spacial S3D - Steel Wall Mounting Enclosure
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYTJ5015_ROHS_CHINA_DECLARATION
    Description
    NSYTJ5015_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/19/19
    Description
    NSYTJ5015_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /