USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Spacial SF
Schneider Eletric NSYTLCK Picture

NSYTLCK

Schneider Eletric NSYTLCK Picture
NSYTLCK

with knockouts for Spacial S3D encl. RAL7035, L245xW130

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    10.75 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Spacial
    product or component type
    Cable gland plate
    accessory / separate part category
    Cable management accessory
    Application
    Multi-purpose
    range compatibility
    Spacial S3D
    mounting location
    Enclosure bottom
    cable gland type
    ISO knock-out
    cable entry
    2 knock-outs M12
    5 knock-outs M16
    2 knock-outs M20
    device composition
    fixing elements
    1 plate
    1 separate gasket
    quantity per set
    Set of 1
    material
    Plate steel
    Seal polyethylene (PE) foam
    Complementary
    color
    Plate grey RAL 7035)
    surface finish
    Epoxy-polyester powder
    height
    9.65 in (245 mm)
    width
    9.65 in (245 mm)
    depth
    5.12 in (130 mm)
    thickness
    0.06 in (1.5 mm)
    Ordering and shipping details
    Category
    80036 - ENCLOSURE SYSTEMS ACCESSORIES
    Discount Schedule
    ES1
    GTIN
    03606480168444
    Package weight(Lbs)
    0.54 kg (1.19 lb(US))
    Returnability
    No
    Country of origin
    FR
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Spacial S3D - Steel Wall Mounting Enclosure (Version 2.0)
    Description
    Spacial S3D - Steel Wall Mounting Enclosure
    Size pdf
    Size 391.5 KB
    Date 12/22/15
    Description
    Spacial S3D - Steel Wall Mounting Enclosure
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /