USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Spacial CRN
Schneider Eletric NSYTLCRNC Picture

NSYTLCRNC

Green premium brand logo
Schneider Eletric NSYTLCRNC Picture
NSYTLCRNC
Green premium brand logo

Std for CRN WM To be coupled with cable entry C. L317xW90

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    9.22 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Spacial
    product or component type
    Cable gland plate
    accessory / separate part category
    Cable management accessory
    Application
    Multi-purpose
    range compatibility
    Spacial CRN
    mounting location
    Enclosure bottom
    cable gland type
    Standard
    device composition
    fixing elements
    1 plate
    1 separated seal
    quantity per set
    Set of 1
    material
    Plate steel
    Seal polyethylene (PE) foam
    Complementary
    color
    Plate grey RAL 7035)
    surface finish
    Epoxy-polyester powder
    height
    0.39 in (10 mm)
    width
    Real 15.75 in (400 mm)
    net weight
    0.96 lb(US) (0.434 kg)
    thickness
    0.04 in (1 mm)
    Ordering and shipping details
    Category
    80036 - ENCLOSURE SYSTEMS ACCESSORIES
    Discount Schedule
    ES1
    GTIN
    03606480211591
    Package weight(Lbs)
    0.32 kg (0.71 lb(US))
    Returnability
    No
    Country of origin
    ES
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English5
    • Spanish2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Envolventes Universales - Catálogo 2017 (Version 3.1)
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    Size pdf
    Size 103.3 MB
    Date 7/7/17
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    CAD
    Format
    Size
    Date
    Add to My Documents
    EPLAN Macros EDZ Format Spacial CRN (Version 2.0)
    Description
    EDZ Format - Data Portal. Please choose ProPanel version for 3D macros. Help file available in a separate file.
    Size zip
    Size 670.6 MB
    Date 9/12/19
    Description
    EDZ Format - Data Portal. Please choose ProPanel version for 3D macros. Help file available in a separate file.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Std for CRN WM To be coupled with cable entry C. L317xW90
    Description
    Std for CRN WM To be coupled with cable entry C. L317xW90
    Size pdf
    Size 195.3 KB
    Date 11/20/19
    Description
    Std for CRN WM To be coupled with cable entry C. L317xW90
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Spacial S3D - Steel Wall Mounting Enclosure (Version 2.0)
    Description
    Spacial S3D - Steel Wall Mounting Enclosure
    Size pdf
    Size 391.5 KB
    Date 12/22/15
    Description
    Spacial S3D - Steel Wall Mounting Enclosure
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Std for CRN WM To be coupled with cable entry C. L317xW90
    Description
    Std for CRN WM To be coupled with cable entry C. L317xW90
    Size pdf
    Size 195.3 KB
    Date 11/20/19
    Description
    Std for CRN WM To be coupled with cable entry C. L317xW90
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    Std for CRN WM To be coupled with cable entry C. L317xW90
    Description
    Std for CRN WM To be coupled with cable entry C. L317xW90
    Size pdf
    Size 195.3 KB
    Date 11/20/19
    Description
    Std for CRN WM To be coupled with cable entry C. L317xW90
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /