Our Brands

Impact-Company-Logo-English Black-01-177x54

Schneider Electric USA Website

Welcome to our website.
Standard for PanelSeT S3D encl. RAL7035, L545xW130.

NSYTLF

Product availability: Non-Stock - Not normally stocked in distribution facility
Plate delivered as standard with the PanelSet S3D universal enclosure.
Drilling marks with 25 mm spacing.
Material: Steel, structured finish RAL 7035 grey
Thickness: 15/10e mm
Ingress protection rating: IP66 according to IEC 60529
Environmental Data
Use Better
Packaging made with recycled cardboard
information_stroke
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
No
Use Again
Take-back
information_stroke
Whether the product has been included in a global take-back program. Some products are eligible in some geographies, please verify if it's available in your country.
No

Need more information? Check our technical FAQs!

Easily find answers to the most frequently asked questions.