USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Spacial S3D
Schneider Eletric NSYTLGME Picture

NSYTLGME

Green premium brand logo
Schneider Eletric NSYTLGME Picture
NSYTLGME
Green premium brand logo

Spacial S3D flexicable gland plate with membrane pearcable 428 x 63 mm

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    149.45 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Spacial
    product or component type
    Flexicable gland plate
    accessory / separate part category
    Cable management accessory
    Application
    Multi-purpose
    range compatibility
    Spacial S3D
    mounting location
    Enclosure bottom
    cable gland type
    Pierceable by screwdriver
    type of gland plate
    Membrane
    cable outer diameter
    0.39…1.02 in (10…26 mm)
    cable entry
    Without
    device composition
    1 plate
    membrane
    quantity per set
    Set of 1
    material
    Plate steel
    Membrane HCE (heat curable elastomer)
    Complementary
    color
    Plate grey RAL 7035)
    surface finish
    Epoxy-polyester powder
    height
    1.18 in (30 mm)
    width
    19.49 in (495 mm)
    Real 20.08 in (510 mm)
    depth
    8.66 in (220 mm)
    net weight
    2.77 lb(US) (1.258 kg)
    thickness
    0.06 in (1.5 mm)
    number of cut-out
    Undrilled
    cut-out dimensions
    428 x 63 mm
    Ordering and shipping details
    Category
    80036 - ENCLOSURE SYSTEMS ACCESSORIES
    Discount Schedule
    ES1
    GTIN
    03606480467677
    Package weight(Lbs)
    1.27 kg (2.8 lb(US))
    Returnability
    No
    Country of origin
    ES
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English10
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Universal Enclosures (Version 2.0)
    Description
    This catalog includes information on steel wall-mounting and floor-standing industrial boxes; stainless-steel wall-mounting and floor-standing enclosures, insulating wall-mounting and floor-standing enclosures, accessories, and thermal management systems.
    Size pdf
    Size 47 MB
    Date 9/19/16
    Description
    This catalog includes information on steel wall-mounting and floor-standing industrial boxes; stainless-steel wall-mounting and floor-standing enclosures, insulating wall-mounting and floor-standing enclosures, accessories, and thermal management systems.
    CAD
    Format
    Size
    Date
    Add to My Documents
    EPLAN Macros EDZ Format Spacial S3D (Version 2.0)
    Description
    EDZ Format - Data Portal
    Size zip
    Size 1.3 GB
    Date 4/16/19
    Description
    EDZ Format - Data Portal
    Size zip
    Size 1.3 MB
    Date 9/16/16
    Files in document
    pdf
    254.5 KB
    stp
    1.1 MB
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Rittal Competitive Cross Sheets (Version 1.0)
    Description
    2-page Competitive Cross Sheet February 2019
    Size pdf
    Size 137 KB
    Date 2/1/19
    Description
    2-page Competitive Cross Sheet February 2019
    Hoffman Competitive Cross Sheets (Version 1.0)
    Description
    2-page Competitive Cross Sheet February 2019
    Size pdf
    Size 180.4 KB
    Date 2/1/19
    Description
    2-page Competitive Cross Sheet February 2019
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 975.6 KB
    Date 9/24/12
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYTLGME : NSYTLGME_ROHS_CHINA_DECLARATION
    Description
    NSYTLGME_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/14/19
    Description
    NSYTLGME_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYTLGME : NSYTLGME_ROHS_DECLARATION
    Description
    NSYTLGME_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/14/19
    Description
    NSYTLGME_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYTLGME : NSYTLGME_REACH_DECLARATION
    Description
    NSYTLGME_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/14/19
    Description
    NSYTLGME_REACH_DECLARATION
  • View more View less

    Software and Firmware

    Language
    • English4
    Software - Released
    Format
    Size
    Date
    Add to My Documents
    Software - Digital Rule Spacial S3D (Version 1.6)
    Description
    Standalone version 1. Choose one enclosure dimension 2. Check what components and accessories are available 3. Copy it in the shopping basket and export it as a bill of material in your price tool
    Size exe
    Size 5.2 MB
    Date 12/12/17
    Description
    Standalone version 1. Choose one enclosure dimension 2. Check what components and accessories are available 3. Copy it in the shopping basket and export it as a bill of material in your price tool
    Software - Digital Rule Spacial S3D online (Version 1.6)
    Description
    1. Choose one enclosure dimension 2. Check what components and accessories are available 3. Copy it in the shopping basket and export it as a bill of material in your price tool
    Size swf
    Size 1.1 MB
    Date 12/12/17
    Description
    1. Choose one enclosure dimension 2. Check what components and accessories are available 3. Copy it in the shopping basket and export it as a bill of material in your price tool
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /