USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Linergy TR Terminal Blocks
Schneider Eletric NSYTRAB810 Picture

NSYTRAB810

Green premium brand logo
Schneider Eletric NSYTRAB810 Picture
NSYTRAB810
Green premium brand logo

CLIP IN MARKING STRIP, 8MM, 10 CHARACTERS 1 TO 10, PRINTED HORIZONTAL

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    0.88 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product name
    Linergy TR
    range
    Linergy
    product or component type
    Marking strip
    device short name
    TRA
    accessory / separate part category
    Marking accessory
    product compatibility
    Terminal block
    background colour
    White
    marking
    1...10
    size
    8 mm
    quantity per set
    Set of 10
    Complementary
    type of marking
    Numeric
    colour of marking
    Black
    material
    Polyamide 6/6
    net weight
    0.07 oz (2 g)
    Ordering and shipping details
    Category
    21715 - IEC TERMINAL BLOCKS-NSY,AM1,DF6,GK1
    Discount Schedule
    CP5
    GTIN
    00785901233244
    Package weight(Lbs)
    0.00 kg (0.01 lb(US))
    Returnability
    Yes
    Country of origin
    DE
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • All Languages7
    • English6
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 24: Terminal Blocks (Version 1.0)
    Description
    Section 24 of Digest 178 Catalog provides selection information for IEC style and NEMA style terminal blocks, thermal magnetic circuit protectors, NEMA power distribution blocks, fuse holders and Advantys Telefast 2. Replaces Digest 177 section 24; 0100CT1501_SEC-24
    Size pdf
    Size 2.8 MB
    Date 5/12/19
    Description
    Section 24 of Digest 178 Catalog provides selection information for IEC style and NEMA style terminal blocks, thermal magnetic circuit protectors, NEMA power distribution blocks, fuse holders and Advantys Telefast 2. Replaces Digest 177 section 24; 0100CT1501_SEC-24
    Linergy TR Terminal Blocks Catalog (Version 2.0)
    Description
    This catalog contains information for Linergy screw terminal blocks, spring terminal blocks, push-in terminal blocks, hybrid terminal blocks, and accessories.
    Size pdf
    Size 20.1 MB
    Date 3/31/17
    Description
    This catalog contains information for Linergy screw terminal blocks, spring terminal blocks, push-in terminal blocks, hybrid terminal blocks, and accessories.
    Envolventes Universales - Catálogo 2017 (Version 3.1)
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    Size pdf
    Size 103.3 MB
    Date 7/7/17
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 232.1 KB
    Date 1/29/14
    Files in document
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    CLIP IN MARKING STRIP, 8MM, 10 CHARACTERS 1 TO 10, PRINTED HORIZONTAL
    Description
    CLIP IN MARKING STRIP, 8MM, 10 CHARACTERS 1 TO 10, PRINTED HORIZONTAL
    Size pdf
    Size 195.3 KB
    Date 11/14/19
    Description
    CLIP IN MARKING STRIP, 8MM, 10 CHARACTERS 1 TO 10, PRINTED HORIZONTAL
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    CLIP IN MARKING STRIP, 8MM, 10 CHARACTERS 1 TO 10, PRINTED HORIZONTAL
    Description
    CLIP IN MARKING STRIP, 8MM, 10 CHARACTERS 1 TO 10, PRINTED HORIZONTAL
    Size pdf
    Size 195.3 KB
    Date 11/14/19
    Description
    CLIP IN MARKING STRIP, 8MM, 10 CHARACTERS 1 TO 10, PRINTED HORIZONTAL
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    CLIP IN MARKING STRIP, 8MM, 10 CHARACTERS 1 TO 10, PRINTED HORIZONTAL
    Description
    CLIP IN MARKING STRIP, 8MM, 10 CHARACTERS 1 TO 10, PRINTED HORIZONTAL
    Size pdf
    Size 195.3 KB
    Date 11/14/19
    Description
    CLIP IN MARKING STRIP, 8MM, 10 CHARACTERS 1 TO 10, PRINTED HORIZONTAL
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /