USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Linergy TR Terminal Blocks
Schneider Eletric NSYTRAP22BL Picture

NSYTRAP22BL

Green premium brand logo
Schneider Eletric NSYTRAP22BL Picture
NSYTRAP22BL
Green premium brand logo

PARTITION PLATE, 2PTS 2MM BLUE, FOR SCREW TERMINALS NSY TRV22,TRV42,T

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    0.93 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Linergy
    product name
    Linergy TR
    product or component type
    Partition
    device short name
    TRA
    accessory / separate part category
    Insulation accessory
    product compatibility
    TRV screw terminal - passthrough terminal block
    TRV screw terminal - protective earth terminal block
    TRV screw terminal - blade disconnect terminal block
    thickness
    0.08 in (2 mm)
    Complementary
    cable cross section
    0.00 in² (2.5 mm²)
    0.01 in² (6 mm²)
    0.02 in² (10 mm²)
    0.01 in² (4 mm²)
    number of connections
    2
    number of measurement input
    1
    2
    quantity per set
    Set of 50
    net weight
    0.17 oz (4.9 g)
    color
    Blue
    Ordering and shipping details
    Category
    21715 - IEC TERMINAL BLOCKS-NSY,AM1,DF6,GK1
    Discount Schedule
    CP5
    GTIN
    00785901672012
    Package weight(Lbs)
    0.00 kg (0.01 lb(US))
    Returnability
    No
    Country of origin
    PL
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Linergy TR Terminal Blocks Catalog (Version 2.0)
    Description
    This catalog contains information for Linergy screw terminal blocks, spring terminal blocks, push-in terminal blocks, hybrid terminal blocks, and accessories.
    Size pdf
    Size 20.1 MB
    Date 3/31/17
    Description
    This catalog contains information for Linergy screw terminal blocks, spring terminal blocks, push-in terminal blocks, hybrid terminal blocks, and accessories.
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 251.8 KB
    Date 1/8/14
    Files in document
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYTRAP22BL : PARTITION PLATE, 2PTS 2MM BLUE, FOR SCREW TERMINALS NSY TRV22,TRV42,T
    Description
    PARTITION PLATE, 2PTS 2MM BLUE, FOR SCREW TERMINALS NSY TRV22,TRV42,T
    Size pdf
    Size 195.3 KB
    Date 12/14/19
    Description
    PARTITION PLATE, 2PTS 2MM BLUE, FOR SCREW TERMINALS NSY TRV22,TRV42,T
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYTRAP22BL : PARTITION PLATE, 2PTS 2MM BLUE, FOR SCREW TERMINALS NSY TRV22,TRV42,T
    Description
    PARTITION PLATE, 2PTS 2MM BLUE, FOR SCREW TERMINALS NSY TRV22,TRV42,T
    Size pdf
    Size 195.3 KB
    Date 12/14/19
    Description
    PARTITION PLATE, 2PTS 2MM BLUE, FOR SCREW TERMINALS NSY TRV22,TRV42,T
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYTRAP22BL : PARTITION PLATE, 2PTS 2MM BLUE, FOR SCREW TERMINALS NSY TRV22,TRV42,T
    Description
    PARTITION PLATE, 2PTS 2MM BLUE, FOR SCREW TERMINALS NSY TRV22,TRV42,T
    Size pdf
    Size 195.3 KB
    Date 12/14/19
    Description
    PARTITION PLATE, 2PTS 2MM BLUE, FOR SCREW TERMINALS NSY TRV22,TRV42,T
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /