USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Linergy TR Terminal Blocks
Schneider Eletric NSYTRAX6L1L3 Picture

NSYTRAX6L1L3

Green premium brand logo
Schneider Eletric NSYTRAX6L1L3 Picture
NSYTRAX6L1L3
Green premium brand logo

MARKING CARD FOR AB1, 6MM, WITH 6 STRIPS, 60 CHARACTERS, PRINTED L1,

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    7.70 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product name
    Linergy TR
    range
    Linergy
    product or component type
    Marking card
    device short name
    TRA
    accessory / separate part category
    Marking accessory
    product compatibility
    Terminal block
    background colour
    White
    marking
    L1 - L2 - L3
    size
    6 mm
    quantity per set
    Set of 10
    Complementary
    type of marking
    Symbolic
    colour of marking
    Black
    material
    Polyamide 6/6
    net weight
    0.43 oz (12.1 g)
    Ordering and shipping details
    Category
    21715 - IEC TERMINAL BLOCKS-NSY,AM1,DF6,GK1
    Discount Schedule
    CP5
    GTIN
    00785901913399
    Package weight(Lbs)
    0.01 kg (0.03 lb(US))
    Returnability
    No
    Country of origin
    DE
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • English4
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Linergy TR Terminal Blocks Catalog (Version 2.0)
    Description
    This catalog contains information for Linergy screw terminal blocks, spring terminal blocks, push-in terminal blocks, hybrid terminal blocks, and accessories.
    Size pdf
    Size 20.1 MB
    Date 3/31/17
    Description
    This catalog contains information for Linergy screw terminal blocks, spring terminal blocks, push-in terminal blocks, hybrid terminal blocks, and accessories.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYTRAX6L1L3 : NSYTRAX6L1L3_ROHS_CHINA_DECLARATION
    Description
    NSYTRAX6L1L3_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/14/19
    Description
    NSYTRAX6L1L3_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYTRAX6L1L3 : NSYTRAX6L1L3_ROHS_DECLARATION
    Description
    NSYTRAX6L1L3_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/14/19
    Description
    NSYTRAX6L1L3_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYTRAX6L1L3 : NSYTRAX6L1L3_REACH_DECLARATION
    Description
    NSYTRAX6L1L3_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/14/19
    Description
    NSYTRAX6L1L3_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /