USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Thalassa TBS
Schneider Eletric NSYTRP42PE Picture

NSYTRP42PE

Green premium brand logo
Schneider Eletric NSYTRP42PE Picture
NSYTRP42PE
Green premium brand logo

PUSH-IN TERMINAL, PROTECTIVE EARTH, 2 POINTS, 4MM², GREEN-YELLOW

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    5.80 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Linergy
    product name
    Linergy TR
    product or component type
    Terminal block
    device short name
    TRP
    terminal block type
    Protective earth
    terminal block level
    1
    mounting mode
    Clip-on
    nominal cross section
    0.01 in² (4 mm²)
    length
    2.20 in (56 mm)
    color
    Green-yellow
    quantity per set
    Set of 50
    Complementary
    width
    0.24 in (6.2 mm)
    height
    1.44 in (36.5 mm)
    connections - terminals
    1 x push-in upstream
    1 x push-in downstream
    number of connections
    2
    connection position
    Top
    number of measurement input
    2
    cable cross section
    0.00…0.01 in² (0.08…6 mm²), solid
    0.00…0.01 in² (0.2…4 mm²), flexible with cable end
    0.00…0.01 in² (0.08…4 mm²), flexible without cable end
    wire stripping length
    0.47 in (12 mm)
    tool type
    Disconnection flat screwdriver
    Connection without tool
    material
    Polyamide 6/6 insulating case
    dielectric loss
    0.01 at 1 MHz IEC 60250
    0.01 at 1 MHz VDE 0303-T4
    dielectric constant
    3.7 at 1 MHz
    resistivity
    10000 MΩ.m IEC 60093
    10000 MΩ.m VDE 0303-T30
    surface resistance
    1000 GΩ IEC 60093
    1000 GΩ VDE 0303-T30
    creep resistance
    500 CTI (> 400 kB) IEC 60093
    500 CTI (> 400 kB) VDE 0303-T30
    flame retardance
    V0 0.03 in (0.8 mm) UL 94
    net weight
    0.44 oz (12.5 g)
    range compatibility
    Prisma G
    Prisma P
    Prisma PH
    Prisma Pack
    Spacial
    Kaedra
    Pragma
    TeSys
    product compatibility
    Spacial enclosures
    Environment
    product certifications
    IEC-Ex
    CSA
    EAC
    ATEX
    CURus
    GL
    LR
    dielectric strength
    1000 V IEC 60243-1
    ambient air temperature for operation
    -40…266 °F (-40…130 °C) IEC 60216-1
    -40…266 °F (-40…130 °C) VDE 0304-T21
    Ordering and shipping details
    Category
    21715 - IEC TERMINAL BLOCKS-NSY,AM1,DF6,GK1
    Discount Schedule
    CP5
    GTIN
    00785901781691
    Package weight(Lbs)
    0.01 kg (0.03 lb(US))
    Returnability
    No
    Country of origin
    DE
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages12
    • English11
    • Spanish2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Universal Enclosures - Catalogue 2020 (Version 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    Size pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    Digest 178 Catalog 24: Terminal Blocks (Version 1.0)
    Description
    Section 24 of Digest 178 Catalog provides selection information for IEC style and NEMA style terminal blocks, thermal magnetic circuit protectors, NEMA power distribution blocks, fuse holders and Advantys Telefast 2. Replaces Digest 177 section 24; 0100CT1501_SEC-24
    Size pdf
    Size 2.8 MB
    Date 5/12/19
    Description
    Section 24 of Digest 178 Catalog provides selection information for IEC style and NEMA style terminal blocks, thermal magnetic circuit protectors, NEMA power distribution blocks, fuse holders and Advantys Telefast 2. Replaces Digest 177 section 24; 0100CT1501_SEC-24
    Linergy TR Terminal Blocks Catalog (Version 2.0)
    Description
    This catalog contains information for Linergy screw terminal blocks, spring terminal blocks, push-in terminal blocks, hybrid terminal blocks, and accessories.
    Size pdf
    Size 20.1 MB
    Date 3/31/17
    Description
    This catalog contains information for Linergy screw terminal blocks, spring terminal blocks, push-in terminal blocks, hybrid terminal blocks, and accessories.
    Envolventes Universales - Catálogo 2017 (Version 3.1)
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    Size pdf
    Size 103.3 MB
    Date 7/7/17
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 761.7 KB
    Date 1/29/14
    Files in document
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 182.8 KB
    Date 3/12/15
    Linergy Terminal Blocks UL Certificate (Version 1.0)
    Description
    UL card file for Linergy
    Size pdf
    Size 45.1 KB
    Date 5/5/13
    Description
    UL card file for Linergy
    Size zip
    Size 741.5 KB
    Date 9/1/13
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    PUSH-IN TERMINAL, PROTECTIVE EARTH, 2 POINTS, 4MM², GREEN-YELLOW
    Description
    PUSH-IN TERMINAL, PROTECTIVE EARTH, 2 POINTS, 4MM², GREEN-YELLOW
    Size pdf
    Size 195.3 KB
    Date 12/7/19
    Description
    PUSH-IN TERMINAL, PROTECTIVE EARTH, 2 POINTS, 4MM², GREEN-YELLOW
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    EC Declaration of Conformity for NSYTRP-PE (Version 1.0)
    Description
    Declaration of Conformity for NSYTRP-PE
    Size pdf
    Size 80.9 KB
    Date 4/10/13
    Description
    Declaration of Conformity for NSYTRP-PE
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    PUSH-IN TERMINAL, PROTECTIVE EARTH, 2 POINTS, 4MM², GREEN-YELLOW
    Description
    PUSH-IN TERMINAL, PROTECTIVE EARTH, 2 POINTS, 4MM², GREEN-YELLOW
    Size pdf
    Size 195.3 KB
    Date 12/7/19
    Description
    PUSH-IN TERMINAL, PROTECTIVE EARTH, 2 POINTS, 4MM², GREEN-YELLOW
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    PUSH-IN TERMINAL, PROTECTIVE EARTH, 2 POINTS, 4MM², GREEN-YELLOW
    Description
    PUSH-IN TERMINAL, PROTECTIVE EARTH, 2 POINTS, 4MM², GREEN-YELLOW
    Size pdf
    Size 195.3 KB
    Date 12/7/19
    Description
    PUSH-IN TERMINAL, PROTECTIVE EARTH, 2 POINTS, 4MM², GREEN-YELLOW
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /