Schneider Electric USA Website

Welcome to our website.

Select your location

View all Linergy TR Terminal Blocks
Schneider Eletric NSYTRV42SF6LD Picture

NSYTRV42SF6LD

Green premium brand logo
Schneider Eletric NSYTRV42SF6LD Picture
NSYTRV42SF6LD
Green premium brand logo

SCREW TERMINAL, FUSED FOR 6.3X32MM FUSE, WITH LIGHT INDICATOR 12-30V,

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 18.60 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    range
    Linergy
    product name
    Linergy TR
    product or component type
    Terminal block
    device short name
    TRV
    terminal block type
    Fused disconnect
    terminal block level
    1
    mounting mode
    Clip-on
    nominal cross section
    0.02 in² (16 mm²)
    length
    3.11 in (79 mm)
    color
    Black
    quantity per set
    Set of 50
    Complementary
    fuse size
    6.3 x 32 mm
    width
    0.40 in (10.2 mm)
    height
    2.38 in (60.5 mm)
    connections - terminals
    1 x screw terminal upstream
    1 x screw terminal downstream
    number of connections
    2
    connection position
    Sideways
    number of measurement input
    0
    cable cross section
    0.00…0.02 in² (0.5…16 mm²), flexible without cable end
    0.00…0.02 in² (0.5…16 mm²), solid
    tightening torque
    5.31…7.08 lbf.in (0.6…0.8 N.m)
    wire stripping length
    0.35 in (9 mm)
    tool type
    Connection screwdriver
    Disconnection screwdriver
    [Ue] rated operational voltage
    500 V EN/IEC 60947-7-1
    600 V cURus
    600 V CSA
    Line Rated Current
    10 A EN/IEC 60947-7-1
    10 A cURus
    10 A CSA
    material
    Polyamide 6/6 insulating case
    dielectric loss
    0.01 at 1 MHz IEC 60250
    0.01 at 1 MHz VDE 0303-T4
    dielectric constant
    3.7 at 1 MHz
    resistivity
    10000 MΩ.m IEC 60093
    10000 MΩ.m VDE 0303-T30
    surface resistance
    1000 GΩ IEC 60093
    1000 GΩ VDE 0303-T30
    creep resistance
    500 CTI (> 400 kB) IEC 60093
    500 CTI (> 400 kB) VDE 0303-T30
    flame retardance
    V0 0.03 in (0.8 mm) UL 94
    product weight
    1.21 oz (34.2 g)
    provided equipment
    12...30 V light indicator
    range compatibility
    Prisma G
    Prisma P
    Prisma PH
    Prisma Pack
    Spacial
    Kaedra
    Pragma
    TeSys
    product compatibility
    Spacial enclosures
    Environment
    product certifications
    CSA
    CURus
    EAC
    dielectric strength
    1000 V IEC 60243-1
    ambient air temperature for operation
    -40…266 °F (-40…130 °C) IEC 60216-1
    -40…266 °F (-40…130 °C) VDE 0304-T21
    Ordering and shipping details
    Category
    21715 - IEC TERMINAL BLOCKS-NSY,AM1,DF6,GK1
    Discount Schedule
    CP5
    GTIN
    00785901943754
    Package weight(Lbs)
    0.03 kg (0.07 lb(US))
    Returnability
    Yes
    Country of origin
    TR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English10
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 24: Terminal Blocks (Version 1.0)
    Description
    Section 24 of Digest 178 Catalog provides selection information for IEC style and NEMA style terminal blocks, thermal magnetic circuit protectors, NEMA power distribution blocks, fuse holders and Advantys Telefast 2. Replaces Digest 177 section 24; 0100CT1501_SEC-24
    Size pdf
    Size 2.8 MB
    Date 5/12/19
    Description
    Section 24 of Digest 178 Catalog provides selection information for IEC style and NEMA style terminal blocks, thermal magnetic circuit protectors, NEMA power distribution blocks, fuse holders and Advantys Telefast 2. Replaces Digest 177 section 24; 0100CT1501_SEC-24
    Linergy TR Terminal Blocks Catalog (Version 2.0)
    Description
    This catalog contains information for Linergy screw terminal blocks, spring terminal blocks, push-in terminal blocks, hybrid terminal blocks, and accessories.
    Size pdf
    Size 20.1 MB
    Date 3/31/17
    Description
    This catalog contains information for Linergy screw terminal blocks, spring terminal blocks, push-in terminal blocks, hybrid terminal blocks, and accessories.
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 755.4 KB
    Date 1/7/14
    Files in document
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 182.8 KB
    Date 3/12/15
    Linergy Terminal Blocks UL Certificate (Version 1.0)
    Description
    UL card file for Linergy
    Size pdf
    Size 45.1 KB
    Date 5/5/13
    Description
    UL card file for Linergy
    Size zip
    Size 741.5 KB
    Date 9/1/13
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYTRV42SF6LD : SCREW TERMINAL, FUSED FOR 6.3X32MM FUSE, WITH LIGHT INDICATOR 12-30V,
    Description
    SCREW TERMINAL, FUSED FOR 6.3X32MM FUSE, WITH LIGHT INDICATOR 12-30V,
    Size pdf
    Size 195.3 KB
    Date 1/24/20
    Description
    SCREW TERMINAL, FUSED FOR 6.3X32MM FUSE, WITH LIGHT INDICATOR 12-30V,
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    EC Declaration of Conformity for NSYTRV-SF (Version 1.0)
    Description
    Declaration of Conformity for NSYTRV-SF
    Size pdf
    Size 72.4 KB
    Date 4/10/13
    Description
    Declaration of Conformity for NSYTRV-SF
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYTRV42SF6LD : SCREW TERMINAL, FUSED FOR 6.3X32MM FUSE, WITH LIGHT INDICATOR 12-30V,
    Description
    SCREW TERMINAL, FUSED FOR 6.3X32MM FUSE, WITH LIGHT INDICATOR 12-30V,
    Size pdf
    Size 195.3 KB
    Date 1/24/20
    Description
    SCREW TERMINAL, FUSED FOR 6.3X32MM FUSE, WITH LIGHT INDICATOR 12-30V,
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYTRV42SF6LD : SCREW TERMINAL, FUSED FOR 6.3X32MM FUSE, WITH LIGHT INDICATOR 12-30V,
    Description
    SCREW TERMINAL, FUSED FOR 6.3X32MM FUSE, WITH LIGHT INDICATOR 12-30V,
    Size pdf
    Size 195.3 KB
    Date 1/24/20
    Description
    SCREW TERMINAL, FUSED FOR 6.3X32MM FUSE, WITH LIGHT INDICATOR 12-30V,
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /