Schneider Electric USA Website

Welcome to our website.

Select your location

View all Spacial CRN
Schneider Eletric NSYTSACRND Picture

NSYTSACRND

Green premium brand logo
Schneider Eletric NSYTSACRND Picture
NSYTSACRND
Green premium brand logo

Spacial CRN Insulated 460x163mm RAL7035.

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 22.05 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    range
    Spacial
    product or component type
    Cable gland plate
    accessory / separate part category
    Cable management accessory
    Application
    Multi-purpose
    range compatibility
    Spacial CRN
    mounting location
    Enclosure bottom
    cable gland type
    Knock-out
    cable entry
    2 knock-outs Pg 11
    4 knock-outs Pg 29/16
    2 knock-outs Pg 36/29
    7 knock-outs Pg 13.5
    7 knock-outs Pg 16
    4 knock-outs Pg 21/11
    device composition
    fixing elements
    1 plate
    1 separated seal
    quantity per set
    Set of 1
    material
    Seal polyethylene (PE) foam
    Plate ABS with 30 % fibre glass
    Complementary
    color
    Plate grey RAL 7035)
    number of cut-out
    Pre-marked hole
    height
    6.42 in (163 mm)
    0.59 in (15 mm)
    width
    18.11 in (460 mm)
    Real 18.90 in (480 mm)
    depth
    6.42 in (163 mm)
    product weight
    0.75 lb(US) (0.342 kg)
    thickness
    0.04 in (1 mm)
    Ordering and shipping details
    Category
    80036 - ENCLOSURE SYSTEMS ACCESSORIES
    Discount Schedule
    ES1
    GTIN
    03606480211539
    Package weight(Lbs)
    0.35 kg (0.77 lb(US))
    Returnability
    No
    Country of origin
    ES
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages9
    • English8
    • Spanish5
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Envolventes Universales - Catálogo 2017 (Version 3.1)
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    Size pdf
    Size 103.3 MB
    Date 7/7/17
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    User guide
    Format
    Size
    Date
    Add to My Documents
    CAD
    Format
    Size
    Date
    Add to My Documents
    EPLAN Macros EDZ Format Spacial CRN (Version 2.0)
    Description
    EDZ Format - Data Portal. Please choose ProPanel version for 3D macros. Help file available in a separate file.
    Size zip
    Size 670.6 MB
    Date 9/12/19
    Description
    EDZ Format - Data Portal. Please choose ProPanel version for 3D macros. Help file available in a separate file.
    Size zip
    Size 1 MB
    Date 1/7/14
    Files in document
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYTSACRND : Spacial CRN Insulated 460x163mm RAL7035.
    Description
    Spacial CRN Insulated 460x163mm RAL7035.
    Size pdf
    Size 195.3 KB
    Date 1/25/20
    Description
    Spacial CRN Insulated 460x163mm RAL7035.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYTSACRND : Spacial CRN Insulated 460x163mm RAL7035.
    Description
    Spacial CRN Insulated 460x163mm RAL7035.
    Size pdf
    Size 195.3 KB
    Date 1/25/20
    Description
    Spacial CRN Insulated 460x163mm RAL7035.
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Spacial S3D - Steel Wall Mounting Enclosure (Version 2.0)
    Description
    Spacial S3D - Steel Wall Mounting Enclosure
    Size pdf
    Size 391.5 KB
    Date 12/22/15
    Description
    Spacial S3D - Steel Wall Mounting Enclosure
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYTSACRND : Spacial CRN Insulated 460x163mm RAL7035.
    Description
    Spacial CRN Insulated 460x163mm RAL7035.
    Size pdf
    Size 195.3 KB
    Date 1/25/20
    Description
    Spacial CRN Insulated 460x163mm RAL7035.
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /