USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Spacial CRN
Schneider Eletric NSYTT7ML Picture

NSYTT7ML

Green premium brand logo
Schneider Eletric NSYTT7ML Picture
NSYTT7ML
Green premium brand logo

Lock for Spacial CRNG enclosure with 3 points locks - Triangular insert 7mm

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    23.08 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Spacial
    product or component type
    Lock insert
    Complementary
    accessory / separate part category
    Locking accessory
    accessory / separate part type
    Flat escutcheon 3 point lock
    device application
    Multi-purpose
    mounting support
    Direct mounting on door
    range compatibility
    Spacial CRN
    device composition
    1 shape insert
    1 flat escutcheon
    quantity per set
    Set of 1
    lock type
    Lock 7 mm triangular insert
    Ordering and shipping details
    Category
    80036 - ENCLOSURE SYSTEMS ACCESSORIES
    Discount Schedule
    ES1
    GTIN
    03606480184994
    Package weight(Lbs)
    0.13 kg (0.28 lb(US))
    Returnability
    No
    Country of origin
    ES
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYTT7ML : Lock for Spacial CRNG enclosure with 3 points locks - Triangular insert 7mm
    Description
    Lock for Spacial CRNG enclosure with 3 points locks - Triangular insert 7mm
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    Lock for Spacial CRNG enclosure with 3 points locks - Triangular insert 7mm
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYTT7ML : Lock for Spacial CRNG enclosure with 3 points locks - Triangular insert 7mm
    Description
    Lock for Spacial CRNG enclosure with 3 points locks - Triangular insert 7mm
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    Lock for Spacial CRNG enclosure with 3 points locks - Triangular insert 7mm
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYTT7ML : Lock for Spacial CRNG enclosure with 3 points locks - Triangular insert 7mm
    Description
    Lock for Spacial CRNG enclosure with 3 points locks - Triangular insert 7mm
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    Lock for Spacial CRNG enclosure with 3 points locks - Triangular insert 7mm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /