Telescopic rails, PanelSeT SFN, Spacial SF, Spacial SM, for electrical enclosure W600/800 D400mm, steel

NSYTTG40

Product availability: Non-Stock - Not normally stocked in distribution facility
notification_ok
PanelSet SF: Installation directly on the structure of the enclosure or on universal cross-rails.
notification_ok
PanelSet SFX: Instalation possible only with universal cross-rails, see page 274.
notification_ok
PanelSet SM: Installation by means of adaptation profiles and 40 mm universal cross-rail
notification_ok
The installation of a telescopic tray consists of the following: 1 fixed tray.
notification_ok
End-of-travel stop of the rails in open and closed position.

Environmental Data

Environmental Data
Total lifecycle Carbon footprint
7 kg CO2 eq.
Use Better
Packaging made with recycled cardboard
information_stroke
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
No
Use Again
Recyclability potential, in %
information_stroke
The calculation of the recyclability potential relies on the scenario "France - parts are shredded" of TR62635 considering all parts in the product and materials recyclability. We recognized that this may not always allow comparison with other competitor offers on the market and are waiting for a common standard to be published end of 2026.
98
Take-back
information_stroke
Whether the product has been included in a global take-back program. Some products are eligible in some geographies, please verify if it's available in your country.
No
390.01 USD
information_stroke
Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
  • Help and Contact Center
  • Contact Sales
  • Find our Offices
  • Where to Buy
  • Tech Support: 877-342-5173
  • Careers
  • Company Profile
  • Investors
  • Newsroom
  • Report a Misconduct
  • Product Documentation
  • Software and Firmware
  • Product Selector
  • Product Replacement
  • DigestPLUS Online Catalog
  • Industries
  • Partners
  • Schneider Electric Community
  • Events
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings