USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Spacial S3X
Schneider Eletric NSYTX6020 Picture

NSYTX6020

Green premium brand logo
Schneider Eletric NSYTX6020 Picture
NSYTX6020
Green premium brand logo

Stainless canopy 304L, Scotch Brite® finish. for WM enclosure W600xD200mm

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    491.12 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Spacial
    accessory / separate part category
    Enclosure accessory
    product or component type
    Canopy
    Application
    Multi-purpose
    range compatibility
    Spacial S3X
    For enclosure nominal dimensions
    -
    mounting location
    On top of enclosure
    device composition
    1 canopy
    fixing elements
    Complementary
    quantity per set
    Set of 1
    material
    stainless steel 304L
    surface finish
    Scotch-Brite® brushed
    fixing mode
    By fixing element
    height
    2.76 in (70 mm)
    width
    23.82 in (605 mm)
    depth
    9.17 in (233 mm)
    thickness
    0.04 in (1 mm)
    net weight
    4.38 lb(US) (1.988 kg)
    Ordering and shipping details
    Category
    80036 - ENCLOSURE SYSTEMS ACCESSORIES
    Discount Schedule
    ES1
    GTIN
    03606480156243
    Package weight(Lbs)
    2.23 kg (4.91 lb(US))
    Returnability
    No
    Country of origin
    BG
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages16
    • English13
    • French3
    • Spanish4
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Universal Enclosures - Catalogue 2020 (Version 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    Size pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    Universal Enclosures (Version 2.0)
    Description
    This catalog includes information on steel wall-mounting and floor-standing industrial boxes; stainless-steel wall-mounting and floor-standing enclosures, insulating wall-mounting and floor-standing enclosures, accessories, and thermal management systems.
    Size pdf
    Size 47 MB
    Date 9/19/16
    Description
    This catalog includes information on steel wall-mounting and floor-standing industrial boxes; stainless-steel wall-mounting and floor-standing enclosures, insulating wall-mounting and floor-standing enclosures, accessories, and thermal management systems.
    Size pdf
    Size 16 MB
    Date 5/7/18
    Size pdf
    Size 16.1 MB
    Date 5/7/18
    Envolventes Universales - Catálogo 2017 (Version 3.1)
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    Size pdf
    Size 103.3 MB
    Date 7/7/17
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    User guide
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 638.6 KB
    Date 11/2/10
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size stp
    Size 271.3 KB
    Date 5/3/16
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Universal Enclosures (Version 1.0)
    Description
    Overview brochure for Universal Enclosure offer 6-page tri-fold
    Size pdf
    Size 7.9 MB
    Date 5/26/17
    Description
    Overview brochure for Universal Enclosure offer 6-page tri-fold
    Spacial Steel Wall-mounting Enclosures (Version 1.0)
    Description
    8-page brochure spacial steel wall-mounting enclosures
    Size pdf
    Size 8 MB
    Date 1/1/17
    Description
    8-page brochure spacial steel wall-mounting enclosures
    Spacial Stainless-steel Enclosures (Version 1.0)
    Description
    8-pages brochure spacial stainless-steel enclosures
    Size pdf
    Size 8 MB
    Date 1/1/17
    Description
    8-pages brochure spacial stainless-steel enclosures
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    Stainless canopy 304L, Scotch Brite® finish. for WM enclosure W600xD200mm
    Description
    Stainless canopy 304L, Scotch Brite® finish. for WM enclosure W600xD200mm
    Size pdf
    Size 195.3 KB
    Date 12/12/19
    Description
    Stainless canopy 304L, Scotch Brite® finish. for WM enclosure W600xD200mm
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Stainless canopy 304L, Scotch Brite® finish. for WM enclosure W600xD200mm
    Description
    Stainless canopy 304L, Scotch Brite® finish. for WM enclosure W600xD200mm
    Size pdf
    Size 195.3 KB
    Date 12/12/19
    Description
    Stainless canopy 304L, Scotch Brite® finish. for WM enclosure W600xD200mm
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Spacial S3D - Steel Wall Mounting Enclosure (Version 2.0)
    Description
    Spacial S3D - Steel Wall Mounting Enclosure
    Size pdf
    Size 391.5 KB
    Date 12/22/15
    Description
    Spacial S3D - Steel Wall Mounting Enclosure
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Stainless canopy 304L, Scotch Brite® finish. for WM enclosure W600xD200mm
    Description
    Stainless canopy 304L, Scotch Brite® finish. for WM enclosure W600xD200mm
    Size pdf
    Size 195.3 KB
    Date 12/12/19
    Description
    Stainless canopy 304L, Scotch Brite® finish. for WM enclosure W600xD200mm
  • View more View less

    Software and Firmware

    Language
    • English2
    Software - Released
    Format
    Size
    Date
    Add to My Documents
    Software - Digital Rule Spacial SFX, SMX, S3X online (Version 1.6)
    Description
    1. Choose one enclosure dimension 2. Check what components and accessories are available 3. Copy it in the shopping basket and export it as a bill of material in your price tool
    Size swf
    Size 753.3 KB
    Date 12/13/17
    Description
    1. Choose one enclosure dimension 2. Check what components and accessories are available 3. Copy it in the shopping basket and export it as a bill of material in your price tool
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /