Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Spacial CRN
Schneider Eletric NSYUR40 Picture

NSYUR40

Green premium brand logo
Schneider Eletric NSYUR40 Picture
NSYUR40
Green premium brand logo

UR connectors 130x36 for symmetric C-shaped rails. Supply: 20 units.

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 2.02 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    category
    Mounting accessory
    product or component type
    Connector
    range compatibility
    Spacial CRN
    Spacial S3D
    Spacial S3CM
    Application
    Multi-purpose
    For enclosure nominal dimensions
    -
    mounting location
    Between C40 rails
    device composition
    1 connector
    quantity per set
    Set of 20
    material
    steel
    Complementary
    surface finish
    Zinc coated
    fixing mode
    By fixing element
    length
    5.12 in (130 mm)
    width
    1.42 in (36 mm)
    thickness
    0.12 in (3 mm)
    Ordering and shipping details
    Category
    80036 - ENCLOSURE SYSTEMS ACCESSORIES
    Discount Schedule
    ES1
    GTIN
    03606480185137
    Returnability
    No
    Country of origin
    ES
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English5
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 84 MB
    Date 10/31/19
    prp.document.label.format pdf
    Size 84.4 MB
    Date 10/18/19
    prp.document.label.format pdf
    Size 83.1 MB
    Date 10/31/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYUR40 : UR connectors 130x36 for symmetric C-shaped rails. Supply: 20 units.
    Description
    UR connectors 130x36 for symmetric C-shaped rails. Supply: 20 units.
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/7/20
    Description
    UR connectors 130x36 for symmetric C-shaped rails. Supply: 20 units.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYUR40 : UR connectors 130x36 for symmetric C-shaped rails. Supply: 20 units.
    Description
    UR connectors 130x36 for symmetric C-shaped rails. Supply: 20 units.
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/7/20
    Description
    UR connectors 130x36 for symmetric C-shaped rails. Supply: 20 units.
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYUR40 : UR connectors 130x36 for symmetric C-shaped rails. Supply: 20 units.
    Description
    UR connectors 130x36 for symmetric C-shaped rails. Supply: 20 units.
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/7/20
    Description
    UR connectors 130x36 for symmetric C-shaped rails. Supply: 20 units.
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /