USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Spacial CRN
Schneider Eletric NSYUT40 Picture

NSYUT40

Green premium brand logo
Schneider Eletric NSYUT40 Picture
NSYUT40
Green premium brand logo

UT connectors 60x80 for C-shaped rails. Supply: 20 units.

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    2.36 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    category
    Mounting accessory
    product or component type
    Connector
    range compatibility
    Spacial CRN
    Spacial S3D
    Spacial S3CM
    Application
    Multi-purpose
    mounting location
    Between C40 rails
    device composition
    1 connector
    quantity per set
    Set of 20
    material
    steel
    Complementary
    surface finish
    Zinc coated
    fixing mode
    By fixing element
    length
    3.15 in (80 mm)
    width
    2.36 in (60 mm)
    thickness
    0.08 in (2 mm)
    Ordering and shipping details
    Category
    80036 - ENCLOSURE SYSTEMS ACCESSORIES
    Discount Schedule
    ES1
    GTIN
    03606480185168
    Package weight(Lbs)
    0.08 kg (0.17 lb(US))
    Returnability
    No
    Country of origin
    ES
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English5
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Universal Enclosures - Catalogue 2020 (Version 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    Size pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    Envolventes Universales - Catálogo 2017 (Version 3.1)
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    Size pdf
    Size 103.3 MB
    Date 7/7/17
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    UT connectors 60x80 for C-shaped rails. Supply: 20 units.
    Description
    UT connectors 60x80 for C-shaped rails. Supply: 20 units.
    Size pdf
    Size 195.3 KB
    Date 11/19/19
    Description
    UT connectors 60x80 for C-shaped rails. Supply: 20 units.
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Spacial S3D - Steel Wall Mounting Enclosure (Version 2.0)
    Description
    Spacial S3D - Steel Wall Mounting Enclosure
    Size pdf
    Size 391.5 KB
    Date 12/22/15
    Description
    Spacial S3D - Steel Wall Mounting Enclosure
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    UT connectors 60x80 for C-shaped rails. Supply: 20 units.
    Description
    UT connectors 60x80 for C-shaped rails. Supply: 20 units.
    Size pdf
    Size 195.3 KB
    Date 11/19/19
    Description
    UT connectors 60x80 for C-shaped rails. Supply: 20 units.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    UT connectors 60x80 for C-shaped rails. Supply: 20 units.
    Description
    UT connectors 60x80 for C-shaped rails. Supply: 20 units.
    Size pdf
    Size 195.3 KB
    Date 11/19/19
    Description
    UT connectors 60x80 for C-shaped rails. Supply: 20 units.
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /