USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Spacial CRN
Schneider Eletric NSYVA274M Picture

NSYVA274M

Schneider Eletric NSYVA274M Picture
NSYVA274M

Plastic window with hinged transparent cover. IP 65, L78xW95xD15mm.

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    7.64 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Thalassa
    accessory / separate part category
    Installation accessory
    product or component type
    Window
    application
    Multi-purpose
    range compatibility
    Thalassa PLA
    Thalassa PLM
    Spacial S3D
    Spacial CRN
    Thalassa PLS
    accessory / separate part destination
    For modular device
    mounting location
    Installation on door or panel
    device composition
    1 complete window
    material
    Transparent polycarbonate
    lock type
    Lock without key
    Possibility to seal it
    total number of 18 mm modules
    4
    Complementary
    height
    3.07 in (78 mm)
    width
    3.74 in (95 mm)
    depth
    0.59 in (15 mm)
    IP degree of protection
    IP65
    Ordering and shipping details
    Category
    80036 - ENCLOSURE SYSTEMS ACCESSORIES
    Discount Schedule
    ES1
    GTIN
    03606480185304
    Package weight(Lbs)
    0.06 kg (0.14 lb(US))
    Returnability
    No
    Country of origin
    ES
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English4
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Universal Enclosures - Catalogue 2020 (Version 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    Size pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    Envolventes Universales - Catálogo 2017 (Version 3.1)
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    Size pdf
    Size 103.3 MB
    Date 7/7/17
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Plastic window with hinged transparent cover. IP 65, L78xW95xD15mm.
    Description
    Plastic window with hinged transparent cover. IP 65, L78xW95xD15mm.
    Size pdf
    Size 195.3 KB
    Date 11/19/19
    Description
    Plastic window with hinged transparent cover. IP 65, L78xW95xD15mm.
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Spacial S3D - Steel Wall Mounting Enclosure (Version 2.0)
    Description
    Spacial S3D - Steel Wall Mounting Enclosure
    Size pdf
    Size 391.5 KB
    Date 12/22/15
    Description
    Spacial S3D - Steel Wall Mounting Enclosure
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    Plastic window with hinged transparent cover. IP 65, L78xW95xD15mm.
    Description
    Plastic window with hinged transparent cover. IP 65, L78xW95xD15mm.
    Size pdf
    Size 195.3 KB
    Date 11/19/19
    Description
    Plastic window with hinged transparent cover. IP 65, L78xW95xD15mm.
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /